Product Number: 1510C

Audio Snake Cable, #24-4pr, TC, Indiv. Shielded, CM

Audio Snake Cable, CM-Rated, 4-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.04 in (1.0 mm) Black & Red
Brown, Red, Orange, Yellow colors mentioned here is for inner Jacket

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+PVC) 100% 24 AWG (7x32) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.113 in (2.87 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.352 in Yes

Overall Cable Diameter (Nominal)

0.352 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Nom. Velocity of Prop. Max. Current
28.3 Ohm/1000ft 20.63 Ohm/1000ft (67.68 Ohm/km) 31 pF/ft (100 pF/m) 58 pF/ft (190 pF/m) 0.18 µH/ft (0.59 µH/m) 66% 8.4 Amps per Conductor at 30ºC

Nom Outer Shield DCR

5.3 Ohm/1000ft (17 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
3.52 in (89.4 mm) 3.52 in

Max. Pull Tension

49.9 lbs (22.6 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.453 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.453 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
1510C B59500 Black, Matte Reel 500 ft 612825116790 C
1510C B591000 Black, Matte Reel 1,000 ft 612825116783 C
1510C B595000 Black, Matte Reel 5,000 ft 612825431268