Product Number: BE46202

1 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE

1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE

  • Availability:
    Global
  • Status:
    Discontinued

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Life Cycle

Discontinued - the product is no longer manufactured

Conductor

Size Stranding Material
26 Stranded TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 1.1 mm (0.043 in) White & Blue

Outer Shield

Shield Type Material
Spiral Serve / Screen Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.9 mm (0.15 in)

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop.
130 Ohm/km 50 pF/m (15 pF/ft) 110 Ohm 60%

High Frequency (Nominal/Typical)

Frequency Nom. Insertion Loss (Attenuation) [dB/100m]
1 MHz 2.3
6 MHz 9.5
10 MHz 16

Bend Radius

Installation Min.
39 mm (1.5 in)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, CEI 20-35/1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.272 Revision Date: 03-18-2026

Update and Revision

Revision Number: 0.272 Revision Date: 03-18-2026


Part Numbers

Item # Color Putup Type Length
BE46202.00250 Purple Reel 250 m