Product Number: 5502UH

Security & Sound, 4 Conductor 22 AWG, TC, CMR

Security & Sound Cable, 4 Conductor 22 AWG stranded (7x30) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.

  • Availability:
    Global
  • Status:
    Active
5502UH

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, and Single Line Telephone.

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.0085 in (0.22 mm) 0.046 in (1.2 mm) Black, Red, White, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.141 in Yes

Overall Cable Diameter (Nominal)

0.141 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.9 Ohm/1000ft 17 pF/ft (56 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.41 in (35.8 mm) 1.41 in

Max. Pull Tension

36.4 lbs (16.5 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6502UH

Update and Revision

Revision Number: 0.59 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.59 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
5502UH 0081000 Gray Reel 1,000 ft 612825163671
5502UH 008U1000 Gray UnReel 1,000 ft 612825163695
5502UH 009U1000 White UnReel 1,000 ft 612825164029