Product Number: GNMTD04

Outdoor Tactical (loose jacket, ARAMID) tight buffered distribution cable PUR jacket 4f MM OM3.

Outdoor Tactical (loose jacket, aramid yarns) tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 4 fibers MM OM3.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial.

Fiber Type

OM3

Fiber Core Diameter

50 µm

Fiber Buffer Material

PA - Polyamide

Fiber Buffer Construction

Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

4

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown

Cable Core Water Blocking

Waterblocking Aramid Yarns

Jacket Material

PUR - Polyurethane

Nom. Diameter

5.8 mm (0.23 in)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 1.0 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 46.4 mm
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 23.2 mm
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 1350 N (303 lbf)
Cable Max. Tensile Strength Operation (Long Term) 450 N (100 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Bulk Cable Weight

30 kg/km (20 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-55 °C to +85 °C

Storage Temperature Range

-70 °C to +85 °C

Environmental Suitability

Indoor/Outdoor

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

Update and Revision

Revision Number: 0.192 Revision Date: 09-26-2025

Update and Revision

Revision Number: 0.192 Revision Date: 09-26-2025


Part Numbers

Item # Color Putup Type Length EAN
GNMTD04.003100 Black Reel 3,100 m
GNMTD04.T03100 Black Reel 3,100 m 8719605222794
GNMTD04.T02100 Black Reel 2,100 m 8719605240484