Product Number: 735A8

DS3/DS4 Central Office Coax, 8 x Sub-miniature RG-59, 26 AWG Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, CMR

DS3/DS4 Central Office Coax, 8 Coaxes, Sub-miniature RG-59, 26 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shields, PVC Inner and Outer Jackets, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications

RG Type

Sub-miniature 59

Conductor

Size Stranding Nom. Diameter Material
26 AWG Solid 0.016 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.077 in (2.0 mm) White

Inner Shield

Layer Shield Type Material Material Trade Name Coverage
1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
2 Braid Tinned Copper (TC) 95%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.129 in (3.28 mm)

Inner Jacket Table Notes

Each jacket gray and numbered

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.447 in (11.4 mm)

Overall Cable Diameter (Nominal)

0.447 in (11.4 mm)

Return Loss

Frequency Min. Return Loss
15 - 95 MHz 30 dB

Attenuation

Frequency Max. Attenuation
1 MHz 0.6 dB/100ft
1.024 MHz 0.61 dB/100ft
4.224 MHz 1.1 dB/100ft
5 MHz 1.2 dB/100ft
10 MHz 1.7 dB/100ft
17.184 MHz 2.2 dB/100ft
22.368 MHz 2.5 dB/100ft
25.92 MHz 2.7 dB/100ft
44.736 MHz 3.6 dB/100ft
50 MHz 3.8 dB/100ft
69.632 MHz 4.5 dB/100ft
77.76 MHz 4.8 dB/100ft
100 MHz 5.5 dB/100ft
137.088 MHz 6.4 dB/100ft
200 MHz 7.8 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
41 Ohm/1000ft 5.3 Ohm/1000ft (17 Ohm/km) 17.7 pF/ft (58.1 pF/m) 75 Ohm 76%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

UL Temperature Operating
75°C -40°C to +75°C

Bend Radius

Installation Min.
4.5 in (110 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

118 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.466 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.466 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
735A8 008500 Gray Reel 500 ft 612825184850 C
735A8 0081000 Gray Reel 1,000 ft 612825184843 C