70259PU

Sensor & Actuator, 5-Cond, Cu Section 0.50 mm², PUR

...
PUR Sensor & Actuator Cable, 5 x 16 x 0.20 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant
Get Product Alerts

Specifications
Product Overview

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
20 16x32 BC - Bare Copper 5

Table Notes

Extra fine-wired

Conductor Count

5

Insulation
Material Nominal Diameter
PP - Polypropylene 1.5 mm
Color Chart
Number Color
Wire 1 Brown
Wire 2 White
Wire 3 Blue
Wire 4 Black
Wire 5 Green & Yellow
Outer Jacket
Material Nominal Diameter Diameter +/- Tolerance Labs Free Oil Resistant
PUR - Polyurethane 5.4 mm 0.2 mm Yes Good
Electrical Characteristics

Min Insulation Resistance

1000 MOhm*km

Voltage
Voltage Rating [V] Voltage Test Dielectric
300 V 2.0 kV DC
Temperature Range

Operating Temperature Range

-50°C To +80°C

Operating Temp Range (Flexible Install)

-25°C To +80°C

Operating Temp Range (Drag Chain Op)

-25°C To +60°C

Mechanical Characteristics

Microbes and Hydrolyse Resistance

Good

Min Bend Radius (W/o Pulling Strength)

54 mm

Min No. of Drag Chain Cycles

2 Mio.

Drag Chain Parameters

a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

Standards

UL AWM Style Compliance

AWM 20549

Applicable Environmental and Other Programs

Environmental Space

Indoor/Outdoor

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT4

IEC Flammability

IEC 60332-2-2

IEC 60754-1 - Halogen Amount

Zero

History

Update and Revision

Revision Number: 0.128 Revision Date: 12-20-2022

Part Numbers
Item # Color Put-Up Type Length EAN
70259PU.00C100 Black Coil 100 m 8719605012500
70259PU.00500 Black Reel 500 m 8719605012494