Product Number: 8870MN

SpaceMaker™, 5 C #18 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 5 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Dark Green, Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30H) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.217 in

Overall Cable Diameter (Nominal)

0.217 in.

Electricals

Nom. Conductor DCR Max. Current
7.06 Ohm/1000ft 4 Amps per Conductor at 25ºC

Nom Outer Shield DCR

5.3 Ohm/1000ft (17 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature
80°C

Bend Radius

Stationary Min. Installation Min.
0.868 in (22.0 mm) 0.868 in

Max. Pull Tension

127.2 lbs (57.70 kg)

Bulk Cable Weight

42 lbs/1000ft

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.195 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.195 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8870MN 006100 Blue, Light Reel 100 ft 612825390879
8870MN 0061000 Blue, Light Reel 1,000 ft 612825390848
8870MN 008100 Gray Reel 100 ft 612825390886
8870MN 0081000 Gray Reel 1,000 ft 612825390855
8870MN 004100 Yellow Reel 100 ft 612825390862
8870MN 0041000 Yellow Reel 1,000 ft 612825390831