Product Number: 74001E

DataTuff® 5E, 4PR #24 Sol BC, PO ins, SF/UTP, PVC jkt, AWM 2464

DataTuff® 5E, 4 Pair AWG 24 Bare Copper - Solid, PP insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , AWM 2464

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 1.1 mm (0.043 in) White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown

Cable Core

Description
4 pairs twisted to cable core covered with a polyester foil

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Shield Table Notes

Aluminum outside

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.8 mm (0.27 in)

Overall Cable Diameter (Nominal)

6.8 mm (0.27 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.1 65.3 62.3 63.2 60.2 64 61 20
4 4.0 56.3 53.3 52.32 49.3 52 49 23
10 6.3 50.3 47.3 44 41 44 41 25
16 8.0 47.2 44.2 39.2 36.2 39.9 36.9 25
20 9.0 45.8 42.8 36.8 33.8 38 35 25
31.25 11.4 42.9 39.9 31.5 28.5 34.1 31.5 23.6
62.5 16.5 38.4 35.4 21.9 18.9 28.1 25.1 21.5
100 21.3 35.3 32.3 14 11 24 21 20.1

Transfer Impedance

Frequency Max. Transfer Impedance
1 MHz Max. 15 mOhm/m
10 MHz Max. 10 mOhm/m
30 MHz Max. 30 mOhm/m
100 MHz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type I

Screening Table Notes

Coupling Attenuation

Voltage

UL Voltage Rating Voltage Rating
300 V 450 V DC and 300 V AC

Temperature

Operating Installation Storage
-40°C to +80°C -15°C To +60°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
27 mm (1.1 in) 54 mm (2.1 in)

Max. Pull Tension

80 N (18 lbf)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

AWM Compliance

AWM 2464

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.532 Revision Date: 12-09-2025

Update and Revision

Revision Number: 0.532 Revision Date: 12-09-2025


Part Numbers

Item # Color Putup Type Length EAN
74001E.01B100 Black Flat Box 100 m 8719605012968
74001E.01305 Black Reel 305 m 8719605012944
74001E.01500 Black Reel 500 m 8719605012951
74001E.012000 Black Reel 2,000 m 8719605012937