Product Number: 127903A

DataTuff® 5e, 4Pr #22 Sol BC, PO Ins, OS, PVC Jkt, AIA Armor, PVC Jkt, PLTC CMG CM, -40C

Industrial Ethernet Cat 5e, 4 Pair 22AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC CMG CM, -40C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, power-limited tray,

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 22 Solid BC - Bare Copper 4

Insulation

Element Material Color Code
Pair(s) PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.335 in (8.51 mm)

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.565 in (14.4 mm)

Outer Jacket

Separator Material Nom. Diameter
Polyester Tape PVC - Polyvinyl Chloride 0.655 in (16.6 mm)

Overall Cable Diameter (Nominal)

0.655 in (16.6 mm)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 17 pF/ft (56 pF/m) 330 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63 60 63.8 60.8 20 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 25 100 ± 15 100 ± 15
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 25 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 20.1 100 ± 15
310 41.8 dB/100m
350 44.9 dB/100m

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating Storage
75°C -40°C To +75°C -40°C To +75°C

Bend Radius

Stationary Min.
7.86 in (200 mm)

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

157 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 (UL Loading), FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG, HL, CSA CMG, HL, -40C

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 1801 Cat 5e

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.275 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.275 Revision Date: 02-20-2026


Part Numbers

Item # UPC
127903A 0101000 612825439073
127903A 0105000 612825439080