Product Number: 2135A

Fieldbus, 36 Pr #16 Str TC, XLPE Ins, IS/OS, TPE Jkt, 600V TC-ER

Fieldbus, 36 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 36 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.038 in (0.97 mm) Blue, Orange and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC Individually Shielded

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.12 in (3.0 mm) 1.952 in (49.58 mm) Yes

Overall Cable Diameter (Nominal)

1.952 in (49.58 mm)

Electricals

Nom. Conductor DCR Max. Capacitance Unbalance Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
4.2 Ohm/1000ft (14 Ohm/km) 1.2 pF/ft (3.9 pF/m) 22 pF/ft (72 pF/m) 100 Ohm 64% 7.2 Amps per Conductor

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss (Attenuation)
0.039 0.065 dB/100ft

High Frequency

Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
0.091 dB/100ft 100 Ohm

Voltage

UL Voltage Rating
600 V (TC-ER), 600 V (CSA CIC Type TC)

Temperature

UL Temperature Operating
90°C Wet/Dry -40°C to 90°C

Table Notes

-40C

Max. Pull Tension

3412 lbs (1548 kg)

Bulk Cable Weight

1875 lbs/1000ft (2790 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1581 Vertical Tray, IEC 60332-3-24

NEC / UL Compliance

Article 336, TC-ER

AWM Compliance

AWM I A/B II A/B

CEC / C(UL) Compliance

CIC, TC

ISO/IEC Compliance

IEC 61158-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA/SP-50 Type A

Update and Revision

Revision Number: 0.265 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.265 Revision Date: 05-05-2023


Part Numbers

Item # Color Putup Type Length UPC
2135A 0061000 Blue, Light Reel 1,000 ft 612825130420
2135A 0031000 Orange Reel 1,000 ft 612825130413