Product Number: 6504UE

Security & Sound, #22-6c BC, CMP

Security & Sound Cable, Plenum-CMP 6-22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.165 in (4.19 mm) Yes

Overall Cable Diameter (Nominal)

0.165 in (4.19 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 16 Ohm/1000ft 27 pF/ft (89 pF/m) 1.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18.54 Ohm/1000ft (60.83 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.65 in (41.9 mm) 1.65 in (41.9 mm)

Max. Pull Tension

54 lbs (24 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5504UE

Update and Revision

Revision Number: 0.428 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.428 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6504UE 8771000 Natural 612825177913
6504UE 877500 Natural 612825177920
6504UE 877C500 Natural 612825177890
6504UE 877U1000 Natural 612825177906
6504UE 877U500 Natural 612825352402
6504UE 877U500 Natural 612825352402