28617A

TC VN/PVC, 10 C #16 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 10 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 10 16 AWG 7x24 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.020 in (0.51 mm) 0.099 in (2.5 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.500 in (12.7 mm) Yes

Overall Cable Diameter (Nominal)

0.500 in (12.7 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
4.45 Ohm/1000ft 9 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C
Bend Radius
Stationary Min. Installation Min.
2 in (51 mm) 2.5 in (64 mm)

Max. Pull Tension

357 lbs (162 kg)

Bulk Cable Weight

152 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 760, Article 336, Article 402, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.515 Revision Date: 04-14-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
28617A 01015000 Reel
28617A 0105000 Black Reel 5,000 ft 612825136286 C Z
28617A 01010000 Black Reel 10,000 ft 612825136279 C Z