Product Number: BRSCCS 8X/9

M12 Data Field Attachable, crimp termination, robust metal housing, IP67, 8-pin, X-coded, shielded, straight, 48V, 0.5A

M12 Data Field Attachable, crimp termination, robust metal housing, IP67, 8-pin, X-coded, shielded, straight, 48V, 0.5A, suited for rail application acc. to EN45545, Cat6a

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connector

Side 1 Product Sub Family

Data Connector

Connector Type

Field attachable

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

8 (included in the packaging)

Coding, Side 1

X

Shielding Type

Shielded

Attachment Type

Coupling Screw

Voltage Rating

48V

Rated Impulse Voltage

1.5kV

Operating Voltage

50 V AC / 60 V DC

Data Transmission Type

Category 6A

Data Transmission Rate

10 Gbit/s

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

˃ 200

Type of Connection

crimp

Maximum Wire Isolation Diameter

Ø 6 mm to Ø 8,5 mm

Strain-Relief

cable gland

Suitable Cables

gaskets enclosed Ø6 - Ø8.5 mm

Ambient Temperature (Operation)*

-55 °C to +85 °C, notice derating

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Cu Alloy

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-0 / F2

Housing Material

Zamak

Housing Plating

Ni

Housing Color

silver

Cable Gland Material

CuZn

Cable Gland Plating

Ni

Cable Gland Gasket

NBR

Strain-Relief Material

PBT GF

Flammability Class (Strain Relief)

UL 94 V-0 / F2

Attachment Material

CuZn

Attachment Plating

Cu/Ni

Shielding Material

CuZn, plating: Ni

Fastening Torque (Contact Screw)

1.5 -2.0 Nm (max. 3.0Nm), hand-tight

RoHS Compliant

yes, with exeption

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
934885101 BRSCCS 8X/9