Product Number: CA 6 W LD

CA - Female 90° | #Contacts: 7 | 250 V | cURus

CA - Field Attachable Female Angled Connector | #Contacts: 7 (6+PE) | 250 V / 10 A | cURus

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

CA (4, 6 contacts)

Connector Type

Field Attachable

Connector Sub Type

CA Power Series

Side 1 Type of Contact/Gender

Socket Contacts / Female

Connector Design

CA | Female | 6 Pole | 90°

Number of Pins

7(6+PE)

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Voltage Rating

250 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Current Rating

10 A (0.75 mm²)

Contact Resistance

≤ 10 mOhm

Type of Connection

Solder

Cable Gland

TR22

Cross Section

max. 0.75 mm²

Strain-Relief

clamping cage

Suitable Cables

Gasket 1: Ø 6 mm to Ø 9 mm, Gasket 2: Ø 9 mm to Ø 12 mm

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Temperature Range (Gasket)

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP66, IP67

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver Alloy (Cu/Ag)

Contact Bearer Material

Nylon 66 (PA 66 GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Flammability Class (Housing)

UL 94 V-0

Cable Gland Material

Nylon 66 (PA 66)

Cable Gland Gasket

Nitrile Butadiene Rubber (NBR)

Cable Gland Color

Black

Flammability Class (Cable Gland)

UL 94 V-0

Attachment Material

Nylon 66 (PA 66 GF)

Flammability Class (Attachment)

UL 94 V-0

Gasket Material

Nitrile Butadiene Rubber (NBR)

Fastening Torque (Cable Gland)

TR22: min. 250 Ncm

Mating Connectors / Fitting to

934-126-100 CA 6 LS (field attachable, straight), 932-326-100 CA 6 GS (receptacle, straight)

Accessories to Order Separately

Dust Cap; 831 532 400

UL-File

E95522

UL

cURus

VDE

VDE-Reg.-Nr. 2745

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.


Part Numbers

Item # Item Description Housing Color Housing Material Cable Gland Material
934131100 CA 6 W LD black PA 66 PA 66
934131102 CA 6 W LD blau / blue blue PA 6 PA 6
934131101 CA 6 W LD rot / red red PA 6 PA 6
934131107 CA 6 W LD weiss / white white PA 6 PA 6

Resources

Resources