M12 Power H-splitter: input: male, 3+PE, S-coded; output: 1-3, female, 3+PE, S-coded
Product Family |
Power Connector |
---|---|
Connector Type |
Molded Splitter |
Rated Voltage |
630 VAC |
Rated Voltage (UL) |
600 VAC |
Rated Impulse Voltage |
12 A |
Rated Current* |
12 A |
Product Sub Family |
M12 Power |
---|---|
Type of Contact / Gender |
male, M12 |
Connector Design |
H shape |
Attachment Type |
Coupling Nut |
Number of Pins |
3+PE |
Coding |
S |
Insulation Resistance |
≥10^8 Ohm |
Mating Cycles |
|
Ambient Temperature (Operation)* |
-30°C to +90°C, notice derating |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
black |
Molded Body Material |
TPU |
Molded Body Color |
black |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
FPM/FKM |
Ambient Temperature (Fixed Installation) |
-30°C to +90°C |
---|
Product Sub Family, Side 2 |
M12 Power |
---|---|
Type of Contact / Gender, Side 2 |
female, M12 |
Number of Pins, Side 2 |
3+PE |
Coding, Side 2 |
S |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
black |
Attachment Material, Side 2 |
CuZn |
Coding, Side 3 |
S |
---|---|
Contact Base Material, Side 3 |
CuZn |
Contact Bearer Color, Side 3 |
black |
Contact Bearer Material, Side 3 |
PA |
Contact Plating, Side 3 |
Cu/Au |
Number of Pins, Side 3 |
3+PE |
Protection Degree / IP Rating (IEC 60529), Side 3 |
IP65, IP67, IP68 |
Rated Current*, Side 3 |
12 A |
Rated Voltage, Side 3 |
630 VAC |
Rated Voltage (UL), Side 3 |
600 VAC |
Type of Contact / Gender, Side 3 |
female, M12 |
Coding, Side 4 |
S |
---|---|
Contact Base Material, Side 4 |
CuZn |
Contact Bearer Color, Side 4 |
black |
Contact Bearer Material, Side 4 |
PA |
Contact Plating, Side 4 |
Cu/Au |
Number of Pins, Side 4 |
3+PE |
Product Sub Family, Side 4 |
M12 Power |
Protection Degree / IP Rating (IEC 60529), Side 4 |
IP65, IP67, IP68 |
Rated Current*, Side 4 |
12 A |
Rated Voltage, Side 4 |
630 VAC |
Rated Voltage (UL), Side 4 |
600 VAC |
Type of Contact / Gender, Side 4 |
female, M12 |
UL-File |
E497237 |
---|---|
UL |
cULus |
RoHS Compliant |
yes |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
Item # | Item Description |
---|---|
935065003 | MPS-HU-RST 4S-3RKT 4S |