Product Number: RSWT 5L-1022

M12 Power | Cordset | Male Angled → Open End, 5-pin L-code, PUR (2.50 mm²) 14 AWG, 63 V / 24 A

M12 Power | Single-Ended Cordset | M12 Male Angled, #Contacts 5 (4+FE), L-code → Open End | Cable: Grey PUR; 2.50 mm² (14 AWG) | 63 V / 24 A

  • Availability:
    Global
  • Status:
    Active
RSWT 5L-1022
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black pink

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Molded | M12 Male | Angled

Number of Pins

5 (4+FE)

Coding, Side 1

L

Shielding Type

Unshielded

Attachment Type

Coupling Screw

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

60 V AC/DC

Current Rating

24 A

Rated Current (UL)*

16 A (UL Certified); Product is designed to meet UL 20 A requirements, it is NOT certified yet; a UL 20 A certification process can be initiated upon special request based on a separate agreement with us.

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69k

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

Copper Alloy (CuNi)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT GF)

Contact Bearer Color

Grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

Thermoplastic Elastomer (TPE)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Copper Alloy (CuZn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

1022

Conductor Size

2.5 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 10 Mio, max. 50 m/s²

Cycles (Torsion)

˃ 5 Mio @ ± 30 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Grey

Cable Diameter D

Ø 9.4 | 0.370"

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 2.35 mm | 0.092"

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 40° C to + 90° C

Ambient Temperature (Flex Installation)

- 30° C to + 90° C

Ambient Temperature (Fixed Installation short-term 100h)

- 40° C to + 125° C

Ambient Temperature (Drag Chain Inst)

- 20° C to + 60° C

UL Cable Type

AWM Style 20939

Flammability Class (Cable Jacket)

VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 | Halogen-Free: Yes, DIN VDE 0472 T.815 | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

UL-File

E497237

UL

UL 2237; cULus

RoHS Compliant

Yes

Halogenfree

DIN VDE 0472 T.815

Oil Resistance

HD 22.10 Appendix A, DIN EN 60811-404

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.


Part Numbers

Item # Item Description
934852165 RSWT 5L-1022/3 M
934852166 RSWT 5L-1022/5 M
934852167 RSWT 5L-1022/10 M
934852168 RSWT 5L-1022/15 M