Product Number: 0909 UAC 101

0909 UAC 101, Dust Cap, M12

Sensor/Actuator: Accessory, M12 Dust Cap, for Male connector

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

Dust Cap

Side 1 Product Sub Family

Accessories

Connector Design

Internal Thread

Attachment Type

Threaded

Attachment Material

PA, Yellow, FKM Gasket

Side 1 Product Sub Family

Accessories

Connector Design

Internal Thread

Attachment Type

Threaded

Attachment Material

PA, Yellow, FKM Gasket


Part Numbers

Item # Item Description Packaging
10901 0909 UAC 101 Bulk Packaging, 10 pieces per bag
600003038 0909 UAC 101