Product Number: GDM21F6-A0U-1KQ
Form A, 18mm - Female 90° | #Contacts: 2+Ground (PE), Screw Type | No Protective Circuit | 250 V | Translucent Housing, Black M16 Cable Gland | Included: Central Screw & Captive Gasket | Bulk Packaging unassembled
Form A, 18mm - Female Angled | #Contacts: 2+Ground (PE), Screw Type | No Protective Circuit | 250 V / 16A | Translucent Housing, Black M16 Cable Gland | Included: Central Screw & Captive Gasket | Bulk Packaging unassembled
- 
                        Availability:
                        
                            Global
- 
                            Status:
                            
                                Active
Specifications
Information
Product Life Cycle
Materials
Circuitry
Approvals
Safety & Environmental Compliance
Notes
Information
Part Numbers
Resources
                                                            Product Bulletins
                                                            
                                                        
                                                        
                                                            Catalogs
                                                            
                                                        
                                                                                                    
                                                            Technical Information
                                                            
                                                        
                                                                                    Resources
                                                                Product Bulletins
                                                                
                                                                
                                                            
                                                            
                                                        