Product Number: 70085CH

8 x QUAD SNAKE, 24AWG, FRNC/LSZH

8 x QUAD SNAKE, 24AWG, FRNC/LSZH

  • Availability:
    Global
  • Status:
    Discontinued
70085CH

Specifications

Suitable Applications

8 fold star-quad FRNC microphone cable

Conductor

AWG Construction n x D
24 19x0.127 mm

Conductor Count

32

Insulation

Type Diameter +/- Tolerance
Insulation 0.05 mm

Color Chart

Number
Quad 1

Color Chart1 Table Notes

With ringmarking

Color Chart 2

Number
Quad 1
Quad 2
Quad 3
Quad 4
Quad 5
Quad 6
Quad 7
Quad 8

Inner Shield

Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Stranded tinned copper 26 7x0.16 mm Under shielding foil

Inner Shield Table Notes

Aluminum inside

Inner Jacket

Color
Gray

Inner Jacket Table Notes

Elements are numbered 1-8 for identification

Outer Jacket

Diameter +/- Tolerance
0.50 mm

Cabling

Description
1 center filler + 8 quads + 7 fillers + 1 stranded tinned copper drainwire (16AWG) (26x0.254 mm) covered with a non-woven foil

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
180 pF/m 240 pF/m

Voltage

Voltage Rating [V]
300 V

Other Temp Range

-30 to +70 °C

Minimum Bend Radius During Installation

167 mm

Minimum Bend Radius During Operation

250.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.130 Revision Date: 10-09-2025

Update and Revision

Revision Number: 0.130 Revision Date: 10-09-2025