...
  • Hirschmann-DRAGON-Mach4x00-Switches

DRAGON MACH4x00

The Hirschmann DRAGON MACH4x00 Series offers an innovative, technically advanced architecture that delivers superior bandwidth (up to 10 Gigabit) for connecting OT and IT networks. Designed for redundancy and flexibility, these Layer 3 switches allow engineers to handle current and future bandwidth network needs without compromising on availability.

Features & Benefits

  • Maximum Device Uptime: Redundant, hot-swappable internal power supply for excellent availability
  • Progressively Transition Your Network: Extended port flexibility allows engineers to progress from 1G to 10G ports
Technical Details

Port Type and QuantityOperating Functionality Product Detail
48x GE + 4x 2.5/10 GEAdvanced Layer 3 HiOS with Multicast RoutingDRAGON MACH4000-48G+4X-L3A-MR
48x GE + 4x 2.5/10 GEAdvanced Layer 3 HiOS with Unicast RoutingDRAGON MACH4000-48G+4X-L3A-UR
48x GE + 4x 2.5/10 GEAdvanced Layer 2 HiOSDRAGON MACH4000-48G+4X-L2A
80x GE + 8x 2.5/10 GEAdvanced Layer 3 HiOS with Multicast RoutingDRAGON MACH4500-80G+8X-L3A-MR
80x GE + 8x 2.5/10 GEAdvanced Layer 3 HiOS with Unicast RoutingDRAGON MACH4500-80G+8X-L3A-UR
80x GE + 8x 2.5/10 GEAdvanced Layer 2 HiOSDRAGON MACH4500-80G+8X-L2A