LioN-X LC Digital I/O Modules
Efficient, low-current Digital I/O Module for complete connection solutions. The LioN-X LC Digital I/O Module delivers improved efficiency with reduced Pin 1 current and multiprotocol support. With lower system costs and rugged metal housing, these I
Features & Benefits
- Simplify I/O integration in traditional and modern systems with multiprotocol support for Fieldbus and IIoT environments.
- Optimized design for harsh conditions with a rugged metal housing rated for IP65, IP67 and IP69K environments.
- Reduce system costs in high-density control panels with lower Pin 1 current and compact, cost-efficient module design.
- Minimize cybersecurity risk with built-in features like ACHILLES certification and Syslog for logging and threat detection.
-
TECHNICAL DETAIL
-
Product Listing