Product Number: 0913 ATL 002

adressing adapter

adressing adapter

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

ASi

Side 1 Product Sub Family

ASi

Control Cable Interface

M12

Housing Material

Plastic, PA

Dimensions (W x H x D)

58 mm x 16 mm x 438 mm

Fastening Torque (I/O Connection)

M12: 0,5 Nm

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Galvanically Isolated

No

CE

Yes

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.42 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.42 Revision Date: 02-20-2026


Part Numbers

Item # Item Description
10938 0913 ATL 002/0,35 M