Product Number: ASBV 8 5-242

ASB with FIXCON connector, 8 ports, double I/O per port

ASB with FIXCON connector, 8 ports, double I/O per port

  • Availability:
    Global
  • Status:
    Active

Specifications

Side 1 Product Sub Family

Classic

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

double I/O per port

Control Cable Interface

Open End

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 30,3 mm x 152 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Side 1 Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

Status Indicator (Port)

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E104696

Update and Revision

Revision Number: 0.55 Revision Date: 02-20-2026

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!


Part Numbers

Item # Item Description
60670 ASBV 8 5-242/10 M
60671 ASBV 8 5-242/5 M
61204 ASBV 8 5-242/15 M
61205 ASBV 8 5-242/20 M
61206 ASBV 8 5-242/25 M
4414 ASBV 8 5-242/2 M
15909 ASBV 8 5-242/35 M
23479 ASBV 8 5-242/7 M