Product Number: DAP849-RWAAZT6O8EHH

DAP800 Industrial Wi-Fi 6 (802.11ax) Access Point

DAP800 Outdoor Wi-Fi 6 (802.11ax) Access Point, 110V/230VAC, 1G ETH, 2.5G Fiber Optic, Extended Temp with Conf. Coating

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

DAP849-RWAAZT6O8EHH

Name

DAP800 Industrial Wi-Fi 6 (802.11ax) Access Point

Port Type and Quantity

2× 10/100/1000Mbps M12 X-coded, Eth, 2× 1000Mbps Fiber-Optic*, 2 × V.24 M12 A-coded, 1 × Air Valve, 1 × PSU 7/8’’ connector

Supported Radio Protocols

IEEE 802.11b, 802.11a/g/n/ac, 802.11ax, up to 2.975Gbps (2.402Gbps in 5GHz and 573Mbps in 2.4GHz) data rate

Antenna connector

External antennas, 2×2:2 @ 2.4GHz, 4x4:4 @ 5GHz, 1x1:1 for scanning, 7 × N female connectors, ANT1-ANT4 for 5GHz band, ANT5-ANT6 for 2.4GHz band

Frequency

2.400 to 2.4835 GHz; 5.150 to 5.250 GHz; 5.250 to 5.350 GHz; 5.470 to 5.725 GHz; 5.725 to 5.850 GHz *available channels: Dependent on configured regulatory domain

Modulation Type

802.11b: BPSK, QPSK, CCK; 802.11a/g/n/ac: BPSK, QPSK, 16-QAM, 64-QAM, 256-QAM; 802.11ax: BPSK,QPSK,CCK,16-QAM,64-QAM,256-QAM,1024-QAM

Operating Voltage

PSU 110V/230VAC

Power Consumption

30 W

Authentication

802.11i, WPA2(WPA2-Personal,WPA2 -Enterprise), WPA3 (WPA3-Personal,WPA3 -Enterprise), 802.1X, Advanced Encryption Standard (AES)

Management

BWO mode management, MIMO configuration, Internal User Database, Zero-touch provisioning (ZTP), System log report,SNMP Trap Notification. LLDP (802.1AB), LLDP-MED, Password change on first login, SSHv2, HTTP, HTTPS, Responsive GUI, SNMP v1/v2/v3, Traps, Telnet, TFTP, Dual Software Image Support.

Security

Captive Portal, Radius Client, Wireless QoS, Client sticky avoidance, User behavior tracking, Allow/block list, ACL, Rogue AP locating and suppression, Wireless Attack Detection, WIDS/WIPS based on BWO/DAC. MAC Address Limit Per Port, Restricted Management Access, Appropriate Use Banner, Multiple Privilege Levels, Local User Management.

Software features

NTP client, EDCA based on WMM, DSCP/802.1p Mapping, BSS Coloring, PRP maintain trailer, Background scanning, MIMO configuration, DFS, DFS falling back to original channel, Designated DFS channel selection, Wireless MESH P2P/P2MP, Auto channel selection, Auto transmit power control, Dynamic bandwidth selection, Band steering, Client smart load balance. Static Unicast/Multicast Address Entries, VLAN (802.1Q), Independent VLAN Learning, QoS/Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management. Queue-Shaping/Max. Queue Bandwidth, Jumbo Frames, IGMP Snooping/Querier (v1/v2/v3), Unknown Multicast Filtering, IGMP Group Filtering per Port, Flow Control (802.3X). Egress Interface Shaping, Ingress Storm Protection. MRP Client, RSTP 802.1D-2004 (IEC62439-1), ERPS (G.8032), ERPS v2 (G.8032). Management Address Conflict Detection, LEDs, Device Status Indication.

Minimum Storage Temperature

-40°C to +85 °C

Relative humidity (non-condensing)

10-95 %

Overall Width

370 mm

Overall Height

74 mm

Overall Depth

260 mm

Weight

3.5 kg

Mount Type

Wall mounting

IP Protection Rating

IP67

UL/cUL

Yes

Safety of industrial control equipment

EN 61131-2, EN 62368-1, EN 60950-22

FCC

Yes

CE

Yes

RoHS Compliant

RoHS( 2011/65/EU,(EU)2015/863 ) and RoHS( GB/T26572-2011 ) compliant

Transportation

EN 50121-4, EN 45545-2(HL3)

Radio

EN 300 328 (2.4 GHz), EN 301 893 (5 GHz), EN 302 502 (5.8 GHz)

Accessories to Order Separately

EM12G OCTOPUS: Field attachable Gigabit Ethernet connector, M12 male, 8-pole, “X”-coded, Terminal Cable, M12-4pin to DB9: Terminal cable, Side A: M12 “A”-coded 4-pin connector, Side B: Sub-D connector, 9-pin, ANT Protector m-f, N-Abschl-Wdst. 50 Ohm, Fiber Connector(order at BTR NETCOM GmbH)

Scope of delivery

1x DAP849 device, 1x Safety and general information sheet, 1x Outdoor safety instructions, RKC30/9, 7/8" Buchse 3-pol konfekt

Update and Revision

Revision Number: 0.4 Revision Date: 04-30-2026

Update and Revision

Revision Number: 0.4 Revision Date: 04-30-2026