LioN-X LC Digital I/O Modules

Efficient, low-current Digital I/O Module for complete connection solutions. The LioN-X LC Digital I/O Module delivers improved efficiency with reduced Pin 1 current and multiprotocol support. With lower system costs and rugged metal housing, these I/O modules are built for harsh industrial environments, including automotive, logistics and consumer packaged goods (CPG). The LioN-X LC simplifies I/O connections while enabling secure, scalable automation powered by Belden’s trusted LioN-X portfolio. These are the first digital I/O modules launched under the Belden brand, marking an important milestone in our industrial connectivity portfolio.

Features & Benefits

  • Simplify I/O integration in traditional and modern systems with multiprotocol support for Fieldbus and IIoT environments.
  • Optimized design for harsh conditions with a rugged metal housing rated for IP65, IP67 and IP69K environments.
  • Reduce system costs in high-density control panels with lower Pin 1 current and compact, cost-efficient module design.
  • Minimize cybersecurity risk with built-in features like ACHILLES certification and Syslog for logging and threat detection.
LioN-X LC I/O Modules
LioN-X LC Digital I/O Modules Multiprotocol (PROFINET, EtherCAT, EtherNet/IP, Modbus TCP, CC-Link IE Field Basic) with M12 Power Supply Connection
Bus ProtocolWidthI/OPWR ConnectionTech Data
Multiprotocol60 mm16DI2 x M12, L-codedProduct Details
Multiprotocol60 mm8DI/8DO with galvanic isolation2 x M12, L-codedProduct Details
Multiprotocol60 mm8DI/8DO without galvanic isolation2 x M12, L-codedProduct Details
Multiprotocol60 mm16DIO2 x M12, L-codedProduct Details

Belden product updates

Be among the first to receive important product updates, insights and news.