Product Number: APNS1048R

48 Channels Longframe B-Gauge Audio Patch Panel

Audio Patch Panel, Mounted with 2 rows of 24 Long frame B Gauge jacks(2x24 density), 1RU rack height , Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio system for multi-functional hall, PA Systems, the audio control system in the broadcast station, suitable for AES/EBU Signals (digital) etc.

Overall Height

44.0 mm

Packaging

Individually packaged in a cardboard inner box, 4 pieces inner box packaged in a master carton.

Weight

2.2 kg

Materials

Description Material Type
Jack Long frame B Gauge Jack standard solder lugs
Jack contact Palladium plated
Jack shell Die-casting Alloy

Max Capacity

48 channels

Dielectric Strength

>0.5 kVdc

Insulation Resistance

>1 G Ohm

Contact Resistance (Spring Contact)

<20 mOhm

Contact Resistance (Switch Contact)

<15 mOhm

Channel Separation at 10 kHz, 600 Ohm termination

>100 dB

Channel Separation at 6 kHz, 110 Ohm termination

>40 dB

UL Temperature Rating

-3 0°C To + 8 0°C

Dimensions

Length Height
482.7 mm 44.0 mm

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Notes

Components: Audio patch panel, Insertion force <25N, Withdrawal force >10N, Life time for the jack: Not less than 20000 mating cycles, Mating plug: Long frame B Gauge plug MIL P 642/2

Update and Revision

Revision Number: 0.14 Revision Date: 02-07-2025

Update and Revision

Revision Number: 0.14 Revision Date: 02-07-2025


Part Numbers

Item # Color Put-Up Type Length
APNS1048R Black 1U 482.7 mm