Product Number: FC4F06LDMFAE

FX XHD FANOUT OM4 06P MPO12(F) LC_DX TYPE-A EV_ID

FANOUT OM4 06P MPO12(F) - 12F_LC/PC DUPLEX WITH PULL TAB CONNECTOR TYPE-A, ERIKA VIOLET

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Cable Construction

Fiber Type Fiber Count
OM4 12

Overall Length

200 mm

Inner Jacket

Inner Jacket

Fiber Core Diameter

50/125 µm

Mechanical Tests

Description Requirement/Value
Cable Min. Bend Radius Installation (Short Term) 15x Cable OD
Cable Min. Bend Radius Operation (Long Term) 10x Cable OD

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Connectors for end 1 Plastic Erika Violet MPO-12 Female
Connectors for end 2 Plastic Erika Violet LC Duplex Pull tab
Boots for end 1 Rubber Black
Boots for end 2 Rubber White 900 um Mini boot
Ferrules for end 2 Zirconia-Ceramic 1.25 mm
Jacket OFN 900 um Tight buffer, Heat shrink transition

Polarity Identification

Type-A

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connectors for end 1 MPO-12 Female 0.20 dB -25 dB
Connectors for end 2 LC Duplex 0.15 dB -25 dB

TIA/EIA Compliance

TIA 568-3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Packaging

Individually packaged in a plastic bag

Notes

Velcro (1in long), ID color labels and Dust caps are included

Update and Revision

Revision Number: 0.31 Revision Date: 10-23-2025

Update and Revision

Revision Number: 0.31 Revision Date: 10-23-2025