Product Number: FC5U12LDMF

FX Ultra Cassette OM5 12P LC DUPLEX MPO-12(F)

FX ULTRA CASSETTE, OM5, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Weight

0.657

Overall Height

1.5 in

Overall Width

4.46 in

Overall Length

7.91 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Lime Green MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Polarity Identification

Type-A

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB -30 dB
Trunk Side MPO12(F) 0.2 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.16 Revision Date: 03-16-2026

Update and Revision

Revision Number: 0.16 Revision Date: 03-16-2026