Product Number: FCSX06SBFS

FX ECX CASS OS2 06P SPLICING, SC_SX/APC

FX ECX CASSETTE, OS2, 06 PORTS, SPLICING, SC/APC SIMPLEX, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.584 lbs.

Overall Height

1.300 in

Overall Width

6.340 in

Overall Length

8.740 in

Max Capacity

6 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To 60°C

Storage Temperature Range

-10°C To 60°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green SC/APC Simplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
SC/APC Simplex 0.25 dB -65 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

Rubber strip, cable ties

Related Parts

FX ECX Panels

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice holder is included.

Update and Revision

Revision Number: 0.254 Revision Date: 03-30-2026

Update and Revision

Revision Number: 0.254 Revision Date: 03-30-2026