Product Number: LF1SLA24B

1U 12 Duplex LC-APC (24 Fiber) OS2 Loaded Patch Panel with Splicing Tray-Half Loaded

1U 12 Duplex LC-APC (24 Fiber) OS2 Loaded Patch Panel with Splicing Tray-Half Loaded

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Overall Height

43.2 mm

Overall Width

482.6 mm

Depth

370 mm

Number of Ports

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box

Weight

4.5000 kg

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic Green
Accessories inside panel ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 24 Nos 2M Pigtails

Max Capacity

12 LC Duplex Adapters (24 Ports)

Installation Temperature Range

-10⁰C to +60⁰C

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Connector System Compatibility

LC-APC

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.6 Revision Date: 10-30-2024

Update and Revision

Revision Number: 0.6 Revision Date: 10-30-2024


Resources

Resources