Product Number: KCONN Shielded Angled PP 48 2U

AX104623-KeyConnect Shielded Angled Patch Panel 48 Port, 2U, Empty

KeyConnect Shielded Angled Patch Panel, 48-port, 2U, Empty

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200.

Overall Height

88.138 mm

Overall Width

482.600 mm

Depth

293.116 mm

Number of Ports

48 Port

Front Connection

Angled

Packaging

Individually packaged in a cardboard box.

Weight

1.769 kg

Materials

Description Material
Panel Steel

Max Capacity

48 connectors

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

TIA/EIA Compliance

Category 5e - TIA 568.C.2, Category 6 - TIA 568.C.2, Category 6A - TIA 568.C.2, Class E - ISO/IEC 11801:2002, Class EA - ISO/IEC 11801:2002 Amendment 2, Class D - ISO/IEC 11801:2002

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules.

Included Parts

4 Screws (10x32); 4 Screws (12x24); 1 Printable Label Holder; 2 Velcro Straps; 2 Rear Cable Management Bracket/Bar, 1 Installation Guide, Ground Wire 12AWG Kit

Notes

For proper installation refer to Installation Guide PX105408 included with the product

Update and Revision

Revision Number: 0.298 Revision Date: 12-03-2025

Update and Revision

Revision Number: 0.298 Revision Date: 12-03-2025


Part Numbers

Item # Color UPC
AX104623 Titanium 611589078610