Product Number: FRTD1

Fiber Raceway Duct Cable Separator Kit

Fiber Raceway Duct Cable Separator Kit, Standard

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

2.204 lbs

Overall Height

3.149 in (79.985 mm

Overall Width

3.622 in

Overall Length

76.771 in

Mechanical Tests

Description

Materials

Material
Fire retardant plastic. Halogen free, UL94‐VO rated

Notes

The Duct Cable Separator Kit is installed longitudinally along the length of a duct run, to provide a separator or divider in the duct. The item is used to create separate compartments for different cords or cables. A 500mm length of double sided tape is supplied and is used to fasten the cable separator kit in position, longitudinally down the duct run.

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTD1 Metallic 76.771 in