Product Number: XDR8419-3102836

Belden Four-Post Distribution Rack

Four-Post Knockdown Distribution Rack, 19" Mounting, 3" Channel tapped 10-32 front and rear Adjustable Depth Rails 28"D - 36"D with a 40"D - 48"D Footprint with Angle Base.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 4-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 4-post racks, Steel construction, Knockdown construction, 4-Post racks are adjustable, providing for 28", 32" and 36" depths

Environmental Space

Indoor

Material

Steel

Rack Units

45U

Overall Width

20.25

Mount Type

19 in

Load Capacity

1500 lb

Rail Channel Width

3 in

Rail Tapping

10-32

Finish

Medium Texture Powdercoat Finish

Material

Steel

Color

Black

Weight

125.0

Update and Revision

Revision Number: 0.67 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.67 Revision Date: 02-03-2025


Part Numbers

Part # Width Weight
XDR8419-3102836 20.25 125.0