Product Number: 6520FE

Security & Sound, 2 Conductor 22 AWG BC, Shielded, Plenum

Security & Commercial Audio Cable, 2 Conductor 22 AWG solid bare copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems and Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.046 in (1.2 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.122 in Yes

Overall Cable Diameter (Nominal)

0.122 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
17.9 Ohm/1000ft 51 pF/ft (170 pF/m) 91.8 pF/ft (301 pF/m) 0.18 µH/ft (0.59 µH/m) 2.8 Amps per Conductor at 25ºC

Nom Outer Shield DCR

11.5 Ohm/1000ft (37.7 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.240 in (31.50 mm) 1.22 in

Max. Pull Tension

23.4 lbs (10.6 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5520FE

Update and Revision

Revision Number: 0.378 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.378 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
6520FE 8771000 Natural Reel 1,000 ft 612825178088
6520FE 877C1000 Natural Coil 1,000 ft 612825178095
6520FE 877U1000 Natural UnReel 1,000 ft 612825426288
6520FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825178118

Resources

Resources