Type PLTC Cable

Combine noise protection with flexibility by choosing Type PLTC/ITC Cables. These cables are built for use in power-limited circuits for industrial control and energy management systems, as well as intercom, audio and alarm applications.

Features & Benefits

  • Decrease Costs: Cables are rated for exposed runs without conduit
  • Protection in Harsh Environments: Cable jackets resist sunlight, moisture and vapor penetration
  • High Electrical Performance: Insulation options for excellent wet electrical performance, oil/chemical resistance and extreme-temperature operation
  • Superior Flex Life: Conductor options provide increased flexibility, greater flex life and corrosion resistance

 

Shielding Options Ratings & Compliance Insulation & Jacket Options Maximum Temp Rating Technical Data
Individual & Overall ShieldUL PLTC, ITC Sunlight Res. Oil Res. NEC: CMG CEC: CMG FT4 IEEE 1202/383 ICEA T-29-520PVC/PVC105°C Download
PVC/CPE105°C
XLPE/PVC90°C
XLPE/CPE90°C
XLPE/Haloarrest™90°C
UnshieldedUL PLTC, ITCSunlight Res.Oil Res.NEC: CMGCEC: CMG FT4IEEE 1202/383ICEA T-29-520PVC/PVC105°C Download
PVC/CPE105°C
XLPE/CPE90°C
XLPE/Haloarrest™90°C
PVC/PVC90°C
Overall ShieldUL PLTC, ITCSunlight Res. Oil Res. NEC: CMG CEC: CMG FT4 IEEE 1202/383 ICEA T-29-520 PVC, PVC105°C Download
PVC/CPE105°C
XLPE/PVC90°C
XLPE/CPE90°C
XLPE/Haloarrest™90°C
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.