ACIC Cable

Belden offers a complete line of armored, CSA-rated control, instrumentation and power cables—ACIC Cables—suitable for use in 300V, 600V and some 1000V environments. Find the right ACIC solution for your needs with Belden’s wide range of conductor and pair counts, insulation and jacket options (also available unarmored).

Features & Benefits

  • No Conduit or Burial Piping: ACIC eliminates the need for extra installation materials
  • Protect Your Signal: Superior mechanical protection in underground use or hazardous settings
  • Hazard-Matched Design: Resists sunlight, chemicals and oil to keep signals going strong
  • CSA Rated: Designed specifically to meet CSA22.2 Type CIC standards and tested against applicable North American requirements
Product Category

Product Type

Temp. Rating

Ratings & Compliance

Technical Data

CSA Instrumentation Cable300V ACIC Armored Cables-40°C to +105°C Dry
-40°C to +75°C Wet
-25°C Cold Impact
CSA C22.2 No. 239, Type ACIC
CSA C22.2 No. 174, HLABCD
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)
FT4 Flame Test
Download
600V ACIC Armored Cables-40°C to +105°C Dry
-40°C to +75°C Wet
-25°C Cold Impact
CSA C22.2 No. 239, Type ACIC
CSA C22.2 No. 174, HLABCD
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas (Jacket Only)
FT4 Flame Test
Download
Product CategoryProduct TypeRatings & ComplianceTechnical Data
CSA Control Cable600V ACIC Armored CablesCSA C22.2 No. 239 CIC
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas
HAZ LOC
Download
600V TECK 90 CablesCSA C22.2 No. 131 Type TECK 90
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas
HAZ LOC
Download
600V TECK 90 Composite CablesCSA C22.2 No. 131 Type TECK 90
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas
HAZ LOC
Sunlight Res
Download
1000V TECK 90 CablesCSA C22.2 No. 131 Type TECK 90
CSA C22.2 No. 0.3 Clause 4.31 Low Acid Gas
HAZ LOC
Download
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase