Central Loose Tube Fiber Cable
Belden’s Central Loose Tube Fiber Cables support indoor/outdoor use—including conduit, direct burial, aerial and trunking. Built with 250 µm fibers (2–24 count), they’re offered in plenum, riser, indoor/outdoor-LSZH and outside plant (OSP) ratings. Armor options include all-dielectric, aluminum interlocked, steel wire or corrugated steel. Now available in Gel and Gel-Free constructions—engineered to make seamless connections and unlock new business possibilities.
Features & Benefits
- Eliminates Grounding: an all-dielectric design removes this extra step.
- Facilitate Mass Fusion Splicing: 250 µm fibers allow multiple fibers to be fused simultaneously.
- Increased Crush Resistance: available with aluminum interlocking, steel wire and corrugated steel tape armor.
- Space Savings: select from single and multi-unit designs.
-
Technical Detail EMEA
-
TECHNICAL DETAIL Americas
-
Product Listing
-
OUTSIDE PLANT (OSP) GEL-FREE
-
OUTSIDE PLANT (OSP) GEL-FILLED
-
INDOOR/OUTDOOR GEL-FREE
-
INDOOR/OUTDOOR GEL-FILLED
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Outdoor - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOSMD02 | GOSME02 | GOSMC02 | GOSM802 | GOSMF02 | GOSMI02 |
04 | GOSMD04 | GOSME04 | GOSMC04 | GOSM804 | GOSMF04 | GOSMI04 |
06 | GOSMD06 | GOSME06 | GOSMC06 | GOSM806 | GOSMF06 | GOSMI06 |
08 | GOSMD08 | GOSME08 | GOSMC08 | GOSM808 | GOSMF08 | GOSMI08 |
12 | GOSMD12 | GOSME12 | GOSMC12 | GOSM812 | GOSMF12 | GOSMI12 |
16 | GOSMD16 | GOSME16 | GOSMC16 | GOSM816 | GOSMF16 | GOSMI16 |
24 | GOSMD24 | GOSME24 | GOSMC24 | GOSM824 | GOSMF24 | GOSMI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Outdoor - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GORMD02 | GORME02 | GORMC02 | GORM802 | GORMF02 | GORMI02 |
04 | GORMD04 | GORME04 | GORMC04 | GORM804 | GORMF04 | GORMI04 |
06 | GORMD06 | GORME06 | GORMC06 | GORM806 | GORMF06 | GORMI06 |
08 | GORMD08 | GORME08 | GORMC08 | GORM808 | GORMF08 | GORMI08 |
12 | GORMD12 | GORME12 | GORMC12 | GORM812 | GORMF12 | GORMI12 |
16 | GORMD16 | GORME16 | GORMC16 | GORM816 | GORMF16 | GORMI16 |
24 | GORMD24 | GORME24 | GORMC24 | GORM824 | GORMF24 | GORMI24 |
Single-Jacket All-Dielectric Rodent Protection (4.5kN) Outdoor - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOVMD02 | GOVME02 | GOVMC02 | GOVM802 | GOVMF02 | GOVMI02 |
04 | GOVMD04 | GOVME04 | GOVMC04 | GOVM804 | GOVMF04 | GOVMI04 |
06 | GOVMD06 | GOVME06 | GOVMC06 | GOVM806 | GOVMF06 | GOVMI06 |
08 | GOVMD08 | GOVME08 | GOVMC08 | GOVM808 | GOVMF08 | GOVMI08 |
12 | GOVMD12 | GOVME12 | GOVMC12 | GOVM812 | GOVMF12 | GOVMI12 |
16 | GOVMD16 | GOVME16 | GOVMC16 | GOVM816 | GOVMF16 | GOVMI16 |
24 | GOVMD24 | GOVME24 | GOVMC24 | GOVM824 | GOVMF24 | GOVMI24 |
Single-Jacket Armored (CST) Outdoor - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOCMD02 | GOCME02 | GOCMC02 | GOCM802 | GOCMF02 | GOCMI02 |
04 | GOCMD04 | GOCME04 | GOCMC04 | GOCM804 | GOCMF04 | GOCMI04 |
06 | GOCMD06 | GOCME06 | GOCMC06 | GOCM806 | GOCMF06 | GOCMI06 |
08 | GOCMD08 | GOCME08 | GOCMC08 | GOCM808 | GOCMF08 | GOCMI08 |
12 | GOCMD12 | GOCME12 | GOCMC12 | GOCM812 | GOCMF12 | GOCMI12 |
16 | GOCMD16 | GOCME16 | GOCMC16 | GOCM816 | GOCMF16 | GOCMI16 |
24 | GOCMD24 | GOCME24 | GOCMC24 | GOCM824 | GOCMF24 | GOCMI24 |
Double-Jacket Armored (Steel Wire) Outdoor - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOWMD02 | GOWME02 | GOWMC02 | GOWM802 | GOWMF02 | GOWMI02 |
04 | GOWMD04 | GOWME04 | GOWMC04 | GOWM804 | GOWMF04 | GOWMI04 |
06 | GOWMD06 | GOWME06 | GOWMC06 | GOWM806 | GOWMF06 | GOWMI06 |
08 | GOWMD08 | GOWME08 | GOWMC08 | GOWM808 | GOWMF08 | GOWMI08 |
12 | GOWMD12 | GOWME12 | GOWMC12 | GOWM812 | GOWMF12 | GOWMI12 |
16 | GOWMD16 | GOWME16 | GOWMC16 | GOWM816 | GOWMF16 | GOWMI16 |
24 | GOWMD24 | GOWME24 | GOWMC24 | GOWM824 | GOWMF24 | GOWMI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOSN102 | GOSN202 | GOSND02 | GOSNE02 | GOSNC02 | GOSN802 | GOSNF02 | GOSNI02 |
04 | GOSN104 | GOSN204 | GOSND04 | GOSNE04 | GOSNC04 | GOSN804 | GOSNF04 | GOSNI04 |
06 | GOSN106 | GOSN206 | GOSND06 | GOSNE06 | GOSNC06 | GOSN806 | GOSNF06 | GOSNI06 |
08 | GOSN108 | GOSN208 | GOSND08 | GOSNE08 | GOSNC08 | GOSN808 | GOSNF08 | GOSNI08 |
12 | GOSN112 | GOSN212 | GOSND12 | GOSNE12 | GOSNC12 | GOSN812 | GOSNF12 | GOSNI12 |
16 | GOSN116 | GOSN216 | GOSND16 | GOSNE16 | GOSNC16 | GOSN816 | GOSNF16 | GOSNI16 |
24 | GOSN124 | GOSN224 | GOSND24 | GOSNE24 | GOSNC24 | GOSN824 | GOSNF24 | GOSNI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GORN102 | GORN202 | GORND02 | GORNE02 | GORNC02 | GORN802 | GORNF02 | GORNI02 |
04 | GORN104 | GORN204 | GORND04 | GORNE04 | GORNC04 | GORN804 | GORNF04 | GORNI04 |
06 | GORN106 | GORN206 | GORND06 | GORNE06 | GORNC06 | GORN806 | GORNF06 | GORNI06 |
08 | GORN108 | GORN208 | GORND08 | GORNE08 | GORNC08 | GORN808 | GORNF08 | GORNI08 |
12 | GORN112 | GORN212 | GORND12 | GORNE12 | GORNC12 | GORN812 | GORNF12 | GORNI12 |
16 | GORN116 | GORN216 | GORND16 | GORNE16 | GORNC16 | GORN816 | GORNF16 | GORNI16 |
24 | GORN124 | GORN224 | GORND24 | GORNE24 | GORNC24 | GORN824 | GORNF24 | GORNI24 |
Single-Jacket All-Dielectric Rodent Protection (4.5kN) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOVN102 | GOVN202 | GOVND02 | GOVNE02 | GOVNC02 | GOVN802 | GOVNF02 | GOVNI02 |
04 | GOVN104 | GOVN204 | GOVND04 | GOVNE04 | GOVNC04 | GOVN804 | GOVNF04 | GOVNI04 |
06 | GOVN106 | GOVN206 | GOVND06 | GOVNE06 | GOVNC06 | GOVN806 | GOVNF06 | GOVNI06 |
08 | GOVN108 | GOVN208 | GOVND08 | GOVNE08 | GOVNC08 | GOVN808 | GOVNF08 | GOVNI08 |
12 | GOVN112 | GOVN212 | GOVND12 | GOVNE12 | GOVNC12 | GOVN812 | GOVNF12 | GOVNI12 |
16 | GOVN116 | GOVN216 | GOVND16 | GOVNE16 | GOVNC16 | GOVN816 | GOVNF16 | GOVNI16 |
24 | GOVN124 | GOVN224 | GOVND24 | GOVNE24 | GOVNC24 | GOVN824 | GOVNF24 | GOVNI24 |
Single-Jacket Armored (CST) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOCN102 | GOCN202 | GOCND02 | GOCNE02 | GOCNC02 | GOCN802 | GOCNF02 | GOCNI02 |
04 | GOCN104 | GOCN204 | GOCND04 | GOCNE04 | GOCNC04 | GOCN804 | GOCNF04 | GOCNI04 |
06 | GOCN106 | GOCN206 | GOCND06 | GOCNE06 | GOCNC06 | GOCN806 | GOCNF06 | GOCNI06 |
08 | GOCN108 | GOCN208 | GOCND08 | GOCNE08 | GOCNC08 | GOCN808 | GOCNF08 | GOCNI08 |
12 | GOCN112 | GOCN212 | GOCND12 | GOCNE12 | GOCNC12 | GOCN812 | GOCNF12 | GOCNI12 |
16 | GOCN116 | GOCN216 | GOCND16 | GOCNE16 | GOCNC16 | GOCN816 | GOCNF16 | GOCNI16 |
24 | GOCN124 | GOCN224 | GOCND24 | GOCNE24 | GOCNC24 | GOCN824 | GOCNF24 | GOCNI24 |
Double-Jacket Armored (CST) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GODN102 | GODN202 | GODND02 | GODNE02 | GODNC02 | GODN802 | GODNF02 | GODNI02 |
04 | GODN104 | GODN204 | GODND04 | GODNE04 | GODNC04 | GODN804 | GODNF04 | GODNI04 |
06 | GODN106 | GODN206 | GODND06 | GODNE06 | GODNC06 | GODN806 | GODNF06 | GODNI06 |
08 | GODN108 | GODN208 | GODND08 | GODNE08 | GODNC08 | GODN808 | GODNF08 | GODNI08 |
12 | GODN112 | GODN212 | GODND12 | GODNE12 | GODNC12 | GODN812 | GODNF12 | GODNI12 |
16 | GODN116 | GODN216 | GODND16 | GODNE16 | GODNC16 | GODN816 | GODNF16 | GODNI16 |
24 | GODN124 | GODN224 | GODND24 | GODNE24 | GODNC24 | GODN824 | GODNF24 | GODNI24 |
Double-Jacket Armored (Steel Wire) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOWN102 | GOWN202 | GOWND02 | GOWNE02 | GOWNC02 | GOWN802 | GOWNF02 | GOWNI02 |
04 | GOWN104 | GOWN204 | GOWND04 | GOWNE04 | GOWNC04 | GOWN804 | GOWNF04 | GOWNI04 |
06 | GOWN106 | GOWN206 | GOWND06 | GOWNE06 | GOWNC06 | GOWN806 | GOWNF06 | GOWNI06 |
08 | GOWN108 | GOWN208 | GOWND08 | GOWNE08 | GOWNC08 | GOWN808 | GOWNF08 | GOWNI08 |
12 | GOWN112 | GOWN212 | GOWND12 | GOWNE12 | GOWNC12 | GOWN812 | GOWNF12 | GOWNI12 |
16 | GOWN116 | GOWN216 | GOWND16 | GOWNE16 | GOWNC16 | GOWN816 | GOWNF16 | GOWNI16 |
24 | GOWN124 | GOWN224 | GOWND24 | GOWNE24 | GOWNC24 | GOWN824 | GOWNF24 | GOWNI24 |
Double-Jacket Armored (Steel Wire Braid) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOHN102 | GOHN202 | GOHND02 | GOHNE02 | GOHNC02 | GOHN802 | GOHNF02 | GOHNI02 |
04 | GOHN104 | GOHN204 | GOHND04 | GOHNE04 | GOHNC04 | GOHN804 | GOHNF04 | GOHNI04 |
06 | GOHN106 | GOHN206 | GOHND06 | GOHNE06 | GOHNC06 | GOHN806 | GOHNF06 | GOHNI06 |
08 | GOHN108 | GOHN208 | GOHND08 | GOHNE08 | GOHNC08 | GOHN808 | GOHNF08 | GOHNI08 |
12 | GOHN112 | GOHN212 | GOHND12 | GOHNE12 | GOHNC12 | GOHN812 | GOHNF12 | GOHNI12 |
16 | GOHN116 | GOHN216 | GOHND16 | GOHNE16 | GOHNC16 | GOHN816 | GOHNF16 | GOHNI16 |
24 | GOHN124 | GOHN224 | GOHND24 | GOHNE24 | GOHNC24 | GOHN824 | GOHNF24 | GOHNI24 |
Single-Jacket All-Dielectric Armored (FRP) Outdoor - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GOFN102 | GOFN202 | GOFND02 | GOFNE02 | GOFNC02 | GOFN802 | GOFNF02 | GOFNI02 |
04 | GOFN104 | GOFN204 | GOFND04 | GOFNE04 | GOFNC04 | GOFN804 | GOFNF04 | GOFNI04 |
06 | GOFN106 | GOFN206 | GOFND06 | GOFNE06 | GOFNC06 | GOFN806 | GOFNF06 | GOFNI06 |
08 | GOFN108 | GOFN208 | GOFND08 | GOFNE08 | GOFNC08 | GOFN808 | GOFNF08 | GOFNI08 |
12 | GOFN112 | GOFN212 | GOFND12 | GOFNE12 | GOFNC12 | GOFN812 | GOFNF12 | GOFNI12 |
16 | GOFN116 | GOFN216 | GOFND16 | GOFNE16 | GOFNC16 | GOFN816 | GOFNF16 | GOFNI16 |
24 | GOFN124 | GOFN224 | GOFND24 | GOFNE24 | GOFNC24 | GOFN824 | GOFNF24 | GOFNI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQSMD02 | GQSME02 | GQSMC02 | GQSM802 | GQSMF02 | GQSMI02 |
04 | GQSMD04 | GQSME04 | GQSMC04 | GQSM804 | GQSMF04 | GQSMI04 |
06 | GQSMD06 | GQSME06 | GQSMC06 | GQSM806 | GQSMF06 | GQSMI06 |
08 | GQSMD08 | GQSME08 | GQSMC08 | GQSM808 | GQSMF08 | GQSMI08 |
12 | GQSMD12 | GQSME12 | GQSMC12 | GQSM812 | GQSMF12 | GQSMI12 |
16 | GQSMD16 | GQSME16 | GQSMC16 | GQSM816 | GQSMF16 | GQSMI16 |
24 | GQSMD24 | GQSME24 | GQSMC24 | GQSM824 | GQSMF24 | GQSMI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Indoor/Outdoor LSZH - CPR: Cca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUSMCD02 | GUSMCE02 | GUSMCC02 | GUSMC802 | GUSMCF02 | GUSMCI02 |
04 | GUSMCD04 | GUSMCE04 | GUSMCC04 | GUSMC804 | GUSMCF04 | GUSMCI04 |
06 | GUSMCD06 | GUSMCE06 | GUSMCC06 | GUSMC806 | GUSMCF06 | GUSMCI06 |
08 | GUSMCD08 | GUSMCE08 | GUSMCC08 | GUSMC808 | GUSMCF08 | GUSMCI08 |
12 | GUSMCD12 | GUSMCE12 | GUSMCC12 | GUSMC812 | GUSMCF12 | GUSMCI12 |
16 | GUSMCD16 | GUSMCE16 | GUSMCC16 | GUSMC816 | GUSMCF16 | GUSMCI16 |
24 | GUSMCD24 | GUSMCE24 | GUSMCC24 | GUSMC824 | GUSMCF24 | GUSMCI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUSMBD02 | GUSMBE02 | GUSMBC02 | GUSMB802 | GUSMBF02 | GUSMBI02 |
04 | GUSMBD04 | GUSMBE04 | GUSMBC04 | GUSMB804 | GUSMBF04 | GUSMBI04 |
06 | GUSMBD06 | GUSMBE06 | GUSMBC06 | GUSMB806 | GUSMBF06 | GUSMBI06 |
08 | GUSMBD08 | GUSMBE08 | GUSMBC08 | GUSMB808 | GUSMBF08 | GUSMBI08 |
12 | GUSMBD12 | GUSMBE12 | GUSMBC12 | GUSMB812 | GUSMBF12 | GUSMBI12 |
16 | GUSMBD16 | GUSMBE16 | GUSMBC16 | GUSMB816 | GUSMBF16 | GUSMBI16 |
24 | GUSMBD24 | GUSMBE24 | GUSMBC24 | GUSMB824 | GUSMBF24 | GUSMBI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQRMD02 | GQRME02 | GQRMC02 | GQRM802 | GQRMF02 | GQRMI02 |
04 | GQRMD04 | GQRME04 | GQRMC04 | GQRM804 | GQRMF04 | GQRMI04 |
06 | GQRMD06 | GQRME06 | GQRMC06 | GQRM806 | GQRMF06 | GQRMI06 |
08 | GQRMD08 | GQRME08 | GQRMC08 | GQRM808 | GQRMF08 | GQRMI08 |
12 | GQRMD12 | GQRME12 | GQRMC12 | GQRM812 | GQRMF12 | GQRMI12 |
16 | GQRMD16 | GQRME16 | GQRMC16 | GQRM816 | GQRMF16 | GQRMI16 |
24 | GQRMD24 | GQRME24 | GQRMC24 | GQRM824 | GQRMF24 | GQRMI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - CPR: Cca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GURMCD02 | GURMCE02 | GURMCC02 | GURMC802 | GURMCF02 | GURMCI02 |
04 | GURMCD04 | GURMCE04 | GURMCC04 | GURMC804 | GURMCF04 | GURMCI04 |
06 | GURMCD06 | GURMCE06 | GURMCC06 | GURMC806 | GURMCF06 | GURMCI06 |
08 | GURMCD08 | GURMCE08 | GURMCC08 | GURMC808 | GURMCF08 | GURMCI08 |
12 | GURMCD12 | GURMCE12 | GURMCC12 | GURMC812 | GURMCF12 | GURMCI12 |
16 | GURMCD16 | GURMCE16 | GURMCC16 | GURMC816 | GURMCF16 | GURMCI16 |
24 | GURMCD24 | GURMCE24 | GURMCC24 | GURMC824 | GURMCF24 | GURMCI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GURMBD02 | GURMBE02 | GURMBC02 | GURMB802 | GURMBF02 | GURMBI02 |
04 | GURMBD04 | GURMBE04 | GURMBC04 | GURMB804 | GURMBF04 | GURMBI04 |
06 | GURMBD06 | GURMBE06 | GURMBC06 | GURMB806 | GURMBF06 | GURMBI06 |
08 | GURMBD08 | GURMBE08 | GURMBC08 | GURMB808 | GURMBF08 | GURMBI08 |
12 | GURMBD12 | GURMBE12 | GURMBC12 | GURMB812 | GURMBF12 | GURMBI12 |
16 | GURMBD16 | GURMBE16 | GURMBC16 | GURMB816 | GURMBF16 | GURMBI16 |
24 | GURMBD24 | GURMBE24 | GURMBC24 | GURMB824 | GURMBF24 | GURMBI24 |
Single-Jacket All-Dielectric Rodent Protection (4.5kN) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQVMD02 | GQVME02 | GQVMC02 | GQVM802 | GQVMF02 | GQVMI02 |
04 | GQVMD04 | GQVME04 | GQVMC04 | GQVM804 | GQVMF04 | GQVMI04 |
06 | GQVMD06 | GQVME06 | GQVMC06 | GQVM806 | GQVMF06 | GQVMI06 |
08 | GQVMD08 | GQVME08 | GQVMC08 | GQVM808 | GQVMF08 | GQVMI08 |
12 | GQVMD12 | GQVME12 | GQVMC12 | GQVM812 | GQVMF12 | GQVMI12 |
16 | GQVMD16 | GQVME16 | GQVMC16 | GQVM816 | GQVMF16 | GQVMI16 |
24 | GQVMD24 | GQVME24 | GQVMC24 | GQVM824 | GQVMF24 | GQVMI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQCMD02 | GQCME02 | GQCMC02 | GQCM802 | GQCMF02 | GQCMI02 |
04 | GQCMD04 | GQCME04 | GQCMC04 | GQCM804 | GQCMF04 | GQCMI04 |
06 | GQCMD06 | GQCME06 | GQCMC06 | GQCM806 | GQCMF06 | GQCMI06 |
08 | GQCMD08 | GQCME08 | GQCMC08 | GQCM808 | GQCMF08 | GQCMI08 |
12 | GQCMD12 | GQCME12 | GQCMC12 | GQCM812 | GQCMF12 | GQCMI12 |
16 | GQCMD16 | GQCME16 | GQCMC16 | GQCM816 | GQCMF16 | GQCMI16 |
24 | GQCMD24 | GQCME24 | GQCMC24 | GQCM824 | GQCMF24 | GQCMI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - CPR: Cca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUCMCD02 | GUCMCE02 | GUCMCC02 | GUCMC802 | GUCMCF02 | GUCMCI02 |
04 | GUCMCD04 | GUCMCE04 | GUCMCC04 | GUCMC804 | GUCMCF04 | GUCMCI04 |
06 | GUCMCD06 | GUCMCE06 | GUCMCC06 | GUCMC806 | GUCMCF06 | GUCMCI06 |
08 | GUCMCD08 | GUCMCE08 | GUCMCC08 | GUCMC808 | GUCMCF08 | GUCMCI08 |
12 | GUCMCD12 | GUCMCE12 | GUCMCC12 | GUCMC812 | GUCMCF12 | GUCMCI12 |
16 | GUCMCD16 | GUCMCE16 | GUCMCC16 | GUCMC816 | GUCMCF16 | GUCMCI16 |
24 | GUCMCD24 | GUCMCE24 | GUCMCC24 | GUCMC824 | GUCMCF24 | GUCMCI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUCMBD02 | GUCMBE02 | GUCMBC02 | GUCMB802 | GUCMBF02 | GUCMBI02 |
04 | GUCMBD04 | GUCMBE04 | GUCMBC04 | GUCMB804 | GUCMBF04 | GUCMBI04 |
06 | GUCMBD06 | GUCMBE06 | GUCMBC06 | GUCMB806 | GUCMBF06 | GUCMBI06 |
08 | GUCMBD08 | GUCMBE08 | GUCMBC08 | GUCMB808 | GUCMBF08 | GUCMBI08 |
12 | GUCMBD12 | GUCMBE12 | GUCMBC12 | GUCMB812 | GUCMBF12 | GUCMBI12 |
16 | GUCMBD16 | GUCMBE16 | GUCMBC16 | GUCMB816 | GUCMBF16 | GUCMBI16 |
24 | GUCMBD24 | GUCMBE24 | GUCMBC24 | GUCMB824 | GUCMBF24 | GUCMBI24 |
Double-Jacket Armored (CST) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQDMD02 | GQDME02 | GQDMC02 | GQDM802 | GQDMF02 | GQDMI02 |
04 | GQDMD04 | GQDME04 | GQDMC04 | GQDM804 | GQDMF04 | GQDMI04 |
06 | GQDMD06 | GQDME06 | GQDMC06 | GQDM806 | GQDMF06 | GQDMI06 |
08 | GQDMD08 | GQDME08 | GQDMC08 | GQDM808 | GQDMF08 | GQDMI08 |
12 | GQDMD12 | GQDME12 | GQDMC12 | GQDM812 | GQDMF12 | GQDMI12 |
16 | GQDMD16 | GQDME16 | GQDMC16 | GQDM816 | GQDMF16 | GQDMI16 |
24 | GQDMD24 | GQDME24 | GQDMC24 | GQDM824 | GQDMF24 | GQDMI24 |
Double-Jacket Armored (CST) Indoor/Outdoor LSZH -CPR: B2ca - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUDMBD02 | GUDMBE02 | GUDMBC02 | GUDMB802 | GUDMBF02 | GUDMBI02 |
04 | GUDMBD04 | GUDMBE04 | GUDMBC04 | GUDMB804 | GUDMBF04 | GUDMBI04 |
06 | GUDMBD06 | GUDMBE06 | GUDMBC06 | GUDMB806 | GUDMBF06 | GUDMBI06 |
08 | GUDMBD08 | GUDMBE08 | GUDMBC08 | GUDMB808 | GUDMBF08 | GUDMBI08 |
12 | GUDMBD12 | GUDMBE12 | GUDMBC12 | GUDMB812 | GUDMBF12 | GUDMBI12 |
16 | GUDMBD16 | GUDMBE16 | GUDMBC16 | GUDMB816 | GUDMBF16 | GUDMBI16 |
24 | GUDMBD24 | GUDMBE24 | GUDMBC24 | GUDMB824 | GUDMBF24 | GUDMBI24 |
Double-Jacket Armored (Steel Wire) Indoor/Outdoor LSZH - Gel-Free Loose Tubes
Fiber Grade/Fiber Count | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQWMD02 | GQWME02 | GQWMC02 | GQWM802 | GQWMF02 | GQWMI02 |
04 | GQWMD04 | GQWME04 | GQWMC04 | GQWM804 | GQWMF04 | GQWMI04 |
06 | GQWMD06 | GQWME06 | GQWMC06 | GQWM806 | GQWMF06 | GQWMI06 |
08 | GQWMD08 | GQWME08 | GQWMC08 | GQWM808 | GQWMF08 | GQWMI08 |
12 | GQWMD12 | GQWME12 | GQWMC12 | GQWM812 | GQWMF12 | GQWMI12 |
16 | GQWMD16 | GQWME16 | GQWMC16 | GQWM816 | GQWMF16 | GQWMI16 |
24 | GQWMD24 | GQWME24 | GQWMC24 | GQWM824 | GQWMF24 | GQWMI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUSN102 | GUSN202 | GUSND02 | GUSNE02 | GUSNC02 | GUSN802 | GUSNF02 | GUSNI02 |
04 | GUSN104 | GUSN204 | GUSND04 | GUSNE04 | GUSNC04 | GUSN804 | GUSNF04 | GUSNI04 |
06 | GUSN106 | GUSN206 | GUSND06 | GUSNE06 | GUSNC06 | GUSN806 | GUSNF06 | GUSNI06 |
08 | GUSN108 | GUSN208 | GUSND08 | GUSNE08 | GUSNC08 | GUSN808 | GUSNF08 | GUSNI08 |
12 | GUSN112 | GUSN212 | GUSND12 | GUSNE12 | GUSNC12 | GUSN812 | GUSNF12 | GUSNI12 |
16 | GUSN116 | GUSN216 | GUSND16 | GUSNE16 | GUSNC16 | GUSN816 | GUSNF16 | GUSNI16 |
24 | GUSN124 | GUSN224 | GUSND24 | GUSNE24 | GUSNC24 | GUSN824 | GUSNF24 | GUSNI24 |
Single-Jacket All-Dielectric Rodent Protection (1.5kN) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUSNB102 | GUSNB202 | GUSNBD02 | GUSNBE02 | GUSNBC02 | GUSNB802 | GUSNBF02 | GUSNBI02 |
04 | GUSNB104 | GUSNB204 | GUSNBD04 | GUSNBE04 | GUSNBC04 | GUSNB804 | GUSNBF04 | GUSNBI04 |
06 | GUSNB106 | GUSNB206 | GUSNBD06 | GUSNBE06 | GUSNBC06 | GUSNB806 | GUSNBF06 | GUSNBI06 |
08 | GUSNB108 | GUSNB208 | GUSNBD08 | GUSNBE08 | GUSNBC08 | GUSNB808 | GUSNBF08 | GUSNBI08 |
12 | GUSNB112 | GUSNB212 | GUSNBD12 | GUSNBE12 | GUSNBC12 | GUSNB812 | GUSNBF12 | GUSNBI12 |
16 | GUSNB116 | GUSNB216 | GUSNBD16 | GUSNBE16 | GUSNBC16 | GUSNB816 | GUSNBF16 | GUSNBI16 |
24 | GUSNB124 | GUSNB224 | GUSNBD24 | GUSNBE24 | GUSNBC24 | GUSNB824 | GUSNBF24 | GUSNBI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GURN102 | GURN202 | GURND02 | GURNE02 | GURNC02 | GURN802 | GURNF02 | GURNI02 |
04 | GURN104 | GURN204 | GURND04 | GURNE04 | GURNC04 | GURN804 | GURNF04 | GURNI04 |
06 | GURN106 | GURN206 | GURND06 | GURNE06 | GURNC06 | GURN806 | GURNF06 | GURNI06 |
08 | GURN108 | GURN208 | GURND08 | GURNE08 | GURNC08 | GURN808 | GURNF08 | GURNI08 |
12 | GURN112 | GURN212 | GURND12 | GURNE12 | GURNC12 | GURN812 | GURNF12 | GURNI12 |
16 | GURN116 | GURN216 | GURND16 | GURNE16 | GURNC16 | GURN816 | GURNF16 | GURNI16 |
24 | GURN124 | GURN224 | GURND24 | GURNE24 | GURNC24 | GURN824 | GURNF24 | GURNI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - CPR: Cca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GURNC102 | GURNC202 | GURNCD02 | GURNCE02 | GURNCC02 | GURNC802 | GURNCF02 | GURNCI02 |
04 | GURNC104 | GURNC204 | GURNCD04 | GURNCE04 | GURNCC04 | GURNC804 | GURNCF04 | GURNCI04 |
06 | GURNC106 | GURNC206 | GURNCD06 | GURNCE06 | GURNCC06 | GURNC806 | GURNCF06 | GURNCI06 |
08 | GURNC108 | GURNC208 | GURNCD08 | GURNCE08 | GURNCC08 | GURNC808 | GURNCF08 | GURNCI08 |
12 | GURNC112 | GURNC212 | GURNCD12 | GURNCE12 | GURNCC12 | GURNC812 | GURNCF12 | GURNCI12 |
16 | GURNC116 | GURNC216 | GURNCD16 | GURNCE16 | GURNCC16 | GURNC816 | GURNCF16 | GURNCI16 |
24 | GURNC124 | GURNC224 | GURNCD24 | GURNCE24 | GURNCC24 | GURNC824 | GURNCF24 | GURNCI24 |
Single-Jacket All-Dielectric Rodent Protection (3.15kN) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GURNB102 | GURNB202 | GURNBD02 | GURNBE02 | GURNBC02 | GURNB802 | GURNBF02 | GURNBI02 |
04 | GURNB104 | GURNB204 | GURNBD04 | GURNBE04 | GURNBC04 | GURNB804 | GURNBF04 | GURNBI04 |
06 | GURNB106 | GURNB206 | GURNBD06 | GURNBE06 | GURNBC06 | GURNB806 | GURNBF06 | GURNBI06 |
08 | GURNB108 | GURNB208 | GURNBD08 | GURNBE08 | GURNBC08 | GURNB808 | GURNBF08 | GURNBI08 |
12 | GURNB112 | GURNB212 | GURNBD12 | GURNBE12 | GURNBC12 | GURNB812 | GURNBF12 | GURNBI12 |
16 | GURNB116 | GURNB216 | GURNBD16 | GURNBE16 | GURNBC16 | GURNB816 | GURNBF16 | GURNBI16 |
24 | GURNB124 | GURNB224 | GURNBD24 | GURNBE24 | GURNBC24 | GURNB824 | GURNBF24 | GURNBI24 |
Single-Jacket All-Dielectric Rodent Protection (4.5kN) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUVN102 | GUVN202 | GUVND02 | GUVNE02 | GUVNC02 | GUVN802 | GUVNF02 | GUVNI02 |
04 | GUVN104 | GUVN204 | GUVND04 | GUVNE04 | GUVNC04 | GUVN804 | GUVNF04 | GUVNI04 |
06 | GUVN106 | GUVN206 | GUVND06 | GUVNE06 | GUVNC06 | GUVN806 | GUVNF06 | GUVNI06 |
08 | GUVN108 | GUVN208 | GUVND08 | GUVNE08 | GUVNC08 | GUVN808 | GUVNF08 | GUVNI08 |
12 | GUVN112 | GUVN212 | GUVND12 | GUVNE12 | GUVNC12 | GUVN812 | GUVNF12 | GUVNI12 |
16 | GUVN116 | GUVN216 | GUVND16 | GUVNE16 | GUVNC16 | GUVN816 | GUVNF16 | GUVNI16 |
24 | GUVN124 | GUVN224 | GUVND24 | GUVNE24 | GUVNC24 | GUVN824 | GUVNF24 | GUVNI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQCN102 | GQCN202 | GQCND02 | GQCNE02 | GQCNC02 | GQCN802 | GQCNF02 | GQCNI02 |
04 | GQCN104 | GQCN204 | GQCND04 | GQCNE04 | GQCNC04 | GQCN804 | GQCNF04 | GQCNI04 |
06 | GQCN106 | GQCN206 | GQCND06 | GQCNE06 | GQCNC06 | GQCN806 | GQCNF06 | GQCNI06 |
08 | GQCN108 | GQCN208 | GQCND08 | GQCNE08 | GQCNC08 | GQCN808 | GQCNF08 | GQCNI08 |
12 | GQCN112 | GQCN212 | GQCND12 | GQCNE12 | GQCNC12 | GQCN812 | GQCNF12 | GQCNI12 |
16 | GQCN116 | GQCN216 | GQCND16 | GQCNE16 | GQCNC16 | GQCN816 | GQCNF16 | GQCNI16 |
24 | GQCN124 | GQCN224 | GQCND24 | GQCNE24 | GQCNC24 | GQCN824 | GQCNF24 | GQCNI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - CPR: Cca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUCNC102 | GUCNC202 | GUCNCD02 | GUCNCE02 | GUCNCC02 | GUCNC802 | GUCNCF02 | GUCNCI02 |
04 | GUCNC104 | GUCNC204 | GUCNCD04 | GUCNCE04 | GUCNCC04 | GUCNC804 | GUCNCF04 | GUCNCI04 |
06 | GUCNC106 | GUCNC206 | GUCNCD06 | GUCNCE06 | GUCNCC06 | GUCNC806 | GUCNCF06 | GUCNCI06 |
08 | GUCNC108 | GUCNC208 | GUCNCD08 | GUCNCE08 | GUCNCC08 | GUCNC808 | GUCNCF08 | GUCNCI08 |
12 | GUCNC112 | GUCNC212 | GUCNCD12 | GUCNCE12 | GUCNCC12 | GUCNC812 | GUCNCF12 | GUCNCI12 |
16 | GUCNC116 | GUCNC216 | GUCNCD16 | GUCNCE16 | GUCNCC16 | GUCNC816 | GUCNCF16 | GUCNCI16 |
24 | GUCNC124 | GUCNC224 | GUCNCD24 | GUCNCE24 | GUCNCC24 | GUCNC824 | GUCNCF24 | GUCNCI24 |
Single-Jacket Armored (CST) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUCNB102 | GUCNB202 | GUCNBD02 | GUCNBE02 | GUCNBC02 | GUCNB802 | GUCNBF02 | GUCNBI02 |
04 | GUCNB104 | GUCNB204 | GUCNBD04 | GUCNBE04 | GUCNBC04 | GUCNB804 | GUCNBF04 | GUCNBI04 |
06 | GUCNB106 | GUCNB206 | GUCNBD06 | GUCNBE06 | GUCNBC06 | GUCNB806 | GUCNBF06 | GUCNBI06 |
08 | GUCNB108 | GUCNB208 | GUCNBD08 | GUCNBE08 | GUCNBC08 | GUCNB808 | GUCNBF08 | GUCNBI08 |
12 | GUCNB112 | GUCNB212 | GUCNBD12 | GUCNBE12 | GUCNBC12 | GUCNB812 | GUCNBF12 | GUCNBI12 |
16 | GUCNB116 | GUCNB216 | GUCNBD16 | GUCNBE16 | GUCNBC16 | GUCNB816 | GUCNBF16 | GUCNBI16 |
24 | GUCNB124 | GUCNB224 | GUCNBD24 | GUCNBE24 | GUCNBC24 | GUCNB824 | GUCNBF24 | GUCNBI24 |
Double-Jacket Armored (CST) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQDN102 | GQDN202 | GQDND02 | GQDNE02 | GQDNC02 | GQDN802 | GQDNF02 | GQDNI02 |
04 | GQDN104 | GQDN204 | GQDND04 | GQDNE04 | GQDNC04 | GQDN804 | GQDNF04 | GQDNI04 |
06 | GQDN106 | GQDN206 | GQDND06 | GQDNE06 | GQDNC06 | GQDN806 | GQDNF06 | GQDNI06 |
08 | GQDN108 | GQDN208 | GQDND08 | GQDNE08 | GQDNC08 | GQDN808 | GQDNF08 | GQDNI08 |
12 | GQDN112 | GQDN212 | GQDND12 | GQDNE12 | GQDNC12 | GQDN812 | GQDNF12 | GQDNI12 |
16 | GQDN116 | GQDN216 | GQDND16 | GQDNE16 | GQDNC16 | GQDN816 | GQDNF16 | GQDNI16 |
24 | GQDN124 | GQDN224 | GQDND24 | GQDNE24 | GQDNC24 | GQDN824 | GQDNF24 | GQDNI24 |
Double-Jacket Armored (CST) Indoor/Outdoor LSZH -CPR: B2ca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUDNB102 | GUDNB202 | GUDNBD02 | GUDNBE02 | GUDNBC02 | GUDNB802 | GUDNBF02 | GUDNBI02 |
04 | GUDNB104 | GUDNB204 | GUDNBD04 | GUDNBE04 | GUDNBC04 | GUDNB804 | GUDNBF04 | GUDNBI04 |
06 | GUDNB106 | GUDNB206 | GUDNBD06 | GUDNBE06 | GUDNBC06 | GUDNB806 | GUDNBF06 | GUDNBI06 |
08 | GUDNB108 | GUDNB208 | GUDNBD08 | GUDNBE08 | GUDNBC08 | GUDNB808 | GUDNBF08 | GUDNBI08 |
12 | GUDNB112 | GUDNB212 | GUDNBD12 | GUDNBE12 | GUDNBC12 | GUDNB812 | GUDNBF12 | GUDNBI12 |
16 | GUDNB116 | GUDNB216 | GUDNBD16 | GUDNBE16 | GUDNBC16 | GUDNB816 | GUDNBF16 | GUDNBI16 |
24 | GUDNB124 | GUDNB224 | GUDNBD24 | GUDNBE24 | GUDNBC24 | GUDNB824 | GUDNBF24 | GUDNBI24 |
Double-Jacket Armored (Steel Wire) Indoor/Outdoor LSZH - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GQWN102 | GQWN202 | GQWND02 | GQWNE02 | GQWNC02 | GQWN802 | GQWNF02 | GQWNI02 |
04 | GQWN104 | GQWN204 | GQWND04 | GQWNE04 | GQWNC04 | GQWN804 | GQWNF04 | GQWNI04 |
06 | GQWN106 | GQWN206 | GQWND06 | GQWNE06 | GQWNC06 | GQWN806 | GQWNF06 | GQWNI06 |
08 | GQWN108 | GQWN208 | GQWND08 | GQWNE08 | GQWNC08 | GQWN808 | GQWNF08 | GQWNI08 |
12 | GQWN112 | GQWN212 | GQWND12 | GQWNE12 | GQWNC12 | GQWN812 | GQWNF12 | GQWNI12 |
16 | GQWN116 | GQWN216 | GQWND16 | GQWNE16 | GQWNC16 | GQWN816 | GQWNF16 | GQWNI16 |
24 | GQWN124 | GQWN224 | GQWND24 | GQWNE24 | GQWNC24 | GQWN824 | GQWNF24 | GQWNI24 |
Double-Jacket Armored (Steel Wire) Indoor/Outdoor LSZH - CPR: B2ca - Gel-Filled Loose Tubes
Fiber Grade/Fiber Count | OM1 | OM2 | OM3 | OM4 | OM5 | G657A1 | G657A2 | G657B3 |
02 | GUWNB102 | GUWNB202 | GUWNBD02 | GUWNBE02 | GUWNBC02 | GUWNB802 | GUWNBF02 | GUWNBI02 |
04 | GUWNB104 | GUWNB204 | GUWNBD04 | GUWNBE04 | GUWNBC04 | GUWNB804 | GUWNBF04 | GUWNBI04 |
06 | GUWNB106 | GUWNB206 | GUWNBD06 | GUWNBE06 | GUWNBC06 | GUWNB806 | GUWNBF06 | GUWNBI06 |
08 | GUWNB108 | GUWNB208 | GUWNBD08 | GUWNBE08 | GUWNBC08 | GUWNB808 | GUWNBF08 | GUWNBI08 |
12 | GUWNB112 | GUWNB212 | GUWNBD12 | GUWNBE12 | GUWNBC12 | GUWNB812 | GUWNBF12 | GUWNBI12 |
16 | GUWNB116 | GUWNB216 | GUWNBD16 | GUWNBE16 | GUWNBC16 | GUWNB816 | GUWNBF16 | GUWNBI16 |
24 | GUWNB124 | GUWNB224 | GUWNBD24 | GUWNBE24 | GUWNBC24 | GUWNB824 | GUWNBF24 | GUWNBI24 |
-
Factory
-
Marine
-
Transit
-
Tray
-
Renewable
Factory Grade: Riser Rated - UV and ozone resistant cable designed for light to medium factory floor environments.
For more information, view the family technical data.
Factory Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TF-1C0-002-RR5N | TF-3C0-002-RR5N | TF-4C0-002-RR5N | TF-SC0-002-RR5N |
4 | TF-1C0-004-RR5N | TF-3C0-004-RR5N | TF-4C0-004-RR5N | TF-SC0-004-RR5N |
6 | TF-1C0-006-RR5N | TF-3C0-006-RR5N | TF-4C0-006-RR5N | TF-SC0-006-RR5N |
8 | TF-1C0-008-RR5N | TF-3C0-008-RR5N | TF-4C0-008-RR5N | TF-SC0-008-RR5N |
12 | TF-1C0-012-RR5N | TF-3C0-012-RR5N | TF-4C0-012-RR5N | TF-SC0-012-RR5N |
24 | TF-1C0-024-RR5N | TF-3C0-024-RR5N | TF-4C0-024-RR5N | TF-SC0-024-RR5N |
Factory Grade: Double Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TF-1C0-002-RX5N | TF-3C0-002-RX5N | TF-4C0-002-RX5N | TF-SC0-002-RX5N |
4 | TF-1C0-004-RX5N | TF-3C0-004-RX5N | TF-4C0-004-RX5N | TF-SC0-004-RX5N |
6 | TF-1C0-006-RX5N | TF-3C0-006-RX5N | TF-4C0-006-RX5N | TF-SC0-006-RX5N |
8 | TF-1C0-008-RX5N | TF-3C0-008-RX5N | TF-4C0-008-RX5N | TF-SC0-008-RX5N |
12 | TF-1C0-012-RX5N | TF-3C0-012-RX5N | TF-4C0-012-RX5N | TF-SC0-012-RX5N |
24 | TF-1C0-024-RX5N | TF-3C0-024-RX5N | TF-4C0-024-RX5N | TF-SC0-024-RX5N |
Factory Grade: Single Jacket Corrugated Steel
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TF-1C0-002-RS5N | TF-3C0-002-RS5N | TF-4C0-002-RS5N | TF-SC0-002-RS5N |
4 | TF-1C0-004-RS5N | TF-3C0-004-RS5N | TF-4C0-004-RS5N | TF-SC0-004-RS5N |
6 | TF-1C0-006-RS5N | TF-3C0-006-RS5N | TF-4C0-006-RS5N | TF-SC0-006-RS5N |
8 | TF-1C0-008-RS5N | TF-3C0-008-RS5N | TF-4C0-008-RS5N | TF-SC0-008-RS5N |
12 | TF-1C0-012-RS5N | TF-3C0-012-RS5N | TF-4C0-012-RS5N | TF-SC0-012-RS5N |
24 | TF-1C0-024-RS5N | TF-3C0-024-RS5N | TF-4C0-024-RS5N | TF-SC0-024-RS5N |
Factory Grade: Double Jacket Aluminum Interlock
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TF-1C0-002-RI5N | TF-3C0-002-RI5N | TF-4C0-002-RI5N | TF-SC0-002-RI5N |
4 | TF-1C0-004-RI5N | TF-3C0-004-RI5N | TF-4C0-004-RI5N | TF-SC0-004-RI5N |
6 | TF-1C0-006-RI5N | TF-3C0-006-RI5N | TF-4C0-006-RI5N | TF-SC0-006-RI5N |
8 | TF-1C0-008-RI5N | TF-3C0-008-RI5N | TF-4C0-008-RI5N | TF-SC0-008-RI5N |
12 | TF-1C0-012-RI5N | TF-3C0-012-RI5N | TF-4C0-012-RI5N | TF-SC0-012-RI5N |
24 | TF-1C0-024-RI5N | TF-3C0-024-RI5N | TF-4C0-024-RI5N | TF-SC0-024-RI5N |
Marine Grade: ABS Approved, LSZH Jacketed Gel Tube Fiber Optic Cable
For more information, view the family technical data.
Marine Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TM-1C0-002-MRAN | TM-3C0-002-MRAN | TM-4C0-002-MRAN | TM-SC0-002-MRAN |
4 | TM-1C0-004-MRAN | TM-3C0-004-MRAN | TM-4C0-004-MRAN | TM-SC0-004-MRAN |
6 | TM-1C0-006-MRAN | TM-3C0-006-MRAN | TM-4C0-006-MRAN | TM-SC0-006-MRAN |
8 | TM-1C0-008-MRAN | TM-3C0-008-MRAN | TM-4C0-008-MRAN | TM-SC0-008-MRAN |
12 | TM-1C0-012-MRAN | TM-3C0-012-MRAN | TM-4C0-012-MRAN | TM-SC0-012-MRAN |
18 | TM-1C0-024-MRAN | TM-3C0-024-MRAN | TM-4C0-024-MRAN | TM-SC0-024-MRAN |
Marine Grade: Double Jacket Bronze Braid Armor
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TM-1C0-002-MBAN | TM-3C0-002-MBAN | TM-4C0-002-MBAN | TM-SC0-002-MBAN |
4 | TM-1C0-004-MBAN | TM-3C0-004-MBAN | TM-4C0-004-MBAN | TM-SC0-004-MBAN |
6 | TM-1C0-006-MBAN | TM-3C0-006-MBAN | TM-4C0-006-MBAN | TM-SC0-006-MBAN |
8 | TM-1C0-008-MBAN | TM-3C0-008-MBAN | TM-4C0-008-MBAN | TM-SC0-008-MBAN |
12 | TM-1C0-012-MBAN | TM-3C0-012-MBAN | TM-4C0-012-MBAN | TM-SC0-012-MBAN |
18 | TM-1C0-024-MBAN | TM-3C0-024-MBAN | TM-4C0-024-MBAN | TM-SC0-024-MBAN |
Transit Grade: NFPA 130 and 502 Compliant LSZH Gel Tube Fiber Optic Cable
Transit Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TT-1CN-002-LRNN | TT-3CN-002-LRNN | TT-4CN-002-LRNN | TT-SCN-002-LRNN |
4 | TT-1CN-004-LRNN | TT-3CN-004-LRNN | TT-4CN-004-LRNN | TT-SCN-004-LRNN |
6 | TT-1CN-006-LRNNtd> | TT-3CN-006-LRNN | TT-4CN-006-LRNN | TT-SCN-006-LRNN |
8 | TT-1CN-008-LRNN | TT-3CN-008-LRNN | TT-4CN-008-LRNN | TT-SCN-008-LRNN |
12 | TT-1CN-012-LRNN | TT-3CN-012-LRNN | TT-4CN-012-LRNN | TT-SCN-012-LRNN |
24 | TT-1CN-024-LRNN | TT-3CN-024-LRNN | TT-4CN-024-LRNN | TT-SCN-024-LRNN |
Transit Grade: Single Jacket Corrugated Steel
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TT-1CN-002-LSNN | TT-3CN-002-LSNN | TT-4CN-002-LSNN | TT-SCN-002-LSNN |
4 | TT-1CN-004-LSNN | TT-3CN-004-LSNN | TT-4CN-004-LSNN | TT-SCN-004-LSNN |
6 | TT-1CN-006-LSNN | TT-3CN-006-LSNN | TT-4CN-006-LSNN | TT-SCN-006-LSNN |
8 | TT-1CN-008-LSNN | TT-3CN-008-LSNN | TT-4CN-008-LSNN | TT-SCN-008-LSNN |
12 | TT-1CN-012-LSNN | TT-3CN-012-LSNN | TT-4CN-012-LSNN | TT-SCN-012-LSNN |
24 | TT-1CN-024-LSNN | TT-3CN-024-LSNN | TT-4CN-024-LSNN | TT-SCN-024-LSNN |
DataTuff Fiber Optic Tray Cable: Indoor/Outdoor Riser Rated Harsh Environment Fiber Optic Cable with Oil Res 1 & 2
Tray Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TU-1C0-002-RR2N | TU-3C0-002-RR2N | TU-4C0-002-RR2N | TU-SC0-002-RR2N |
4 | TU-1C0-004-RR2N | TU-3C0-004-RR2N | TU-4C0-004-RR2N | TU-SC0-004-RR2N |
6 | TU-1C0-006-RR2N | TU-3C0-006-RR2N | TU-4C0-006-RR2N | TU-SC0-006-RR2N |
8 | TU-1C0-008-RR2N | TU-3C0-008-RR2N | TU-4C0-008-RR2N | TU-SC0-008-RR2N |
12 | TU-1C0-012-RR2N | TU-3C0-012-RR2N | TU-4C0-012-RR2N | TU-SC0-012-RR2N |
24 | TU-1C0-024-RR2N | TU-3C0-024-RR2N | TU-4C0-024-RR2N | TU-SC0-024-RR2N |
Tray Grade: Double Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TU-1C0-002-RX2N | TU-3C0-002-RX2N | TU-4C0-002-RX2N | TU-SC0-002-RX2N |
4 | TU-1C0-004-RX2N | TU-3C0-004-RX2N | TU-4C0-004-RX2N | TU-SC0-004-RX2N |
6 | TU-1C0-006-RX2N | TU-3C0-006-RX2N | TU-4C0-006-RX2N | TU-SC0-006-RX2N |
8 | TU-1C0-008-RX2N | TU-3C0-008-RX2N | TU-4C0-008-RX2N | TU-SC0-008-RX2N |
12 | TU-1C0-012-RX2N | TU-3C0-012-RX2N | TU-4C0-012-RX2N | TU-SC0-012-RX2N |
24 | TU-1C0-024-RX2N | TU-3C0-024-RX2N | TU-4C0-024-RX2N | TU-SC0-024-RX2N |
Tray Grade: Single Jacket Corrugated Steel
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TU-1C0-002-RS2N | TU-3C0-002-RS2N | TU-4C0-002-RS2N | TU-SC0-002-RS2N |
4 | TU-1C0-004-RS2N | TU-3C0-004-RS2N | TU-4C0-004-RS2N | TU-SC0-004-RS2N |
6 | TU-1C0-006-RS2N | TU-3C0-006-RS2N | TU-4C0-006-RS2N | TU-SC0-006-RS2N |
8 | TU-1C0-008-RS2N | TU-3C0-008-RS2N | TU-4C0-008-RS2N | TU-SC0-008-RS2N |
12 | TU-1C0-012-RS2N | TU-3C0-012-RS2N | TU-4C0-012-RS2N | TU-SC0-012-RS2N |
24 | TU-1C0-024-RS2N | TU-3C0-024-RS2N | TU-4C0-024-RS2N | TU-SC0-024-RS2N |
Tray Grade: Double Jacket Aluminum Interlock
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TU-1C0-002-RI2N | TU-3C0-002-RI2N | TU-4C0-002-RI2N | TU-SC0-002-RI2N |
4 | TU-1C0-004-RI2N | TU-3C0-004-RI2N | TU-4C0-004-RI2N | TU-SC0-004-RI2N |
6 | TU-1C0-006-RI2N | TU-3C0-006-RI2N | TU-4C0-006-RI2N | TU-SC0-006-RI2N |
8 | TU-1C0-008-RI2N | TU-3C0-008-RI2N | TU-4C0-008-RI2N | TU-SC0-008-RI2N |
12 | TU-1C0-012-RI2N | TU-3C0-012-RI2N | TU-4C0-012-RI2N | TU-SC0-012-RI2N |
24 | TU-1C0-024-RI2N | TU-3C0-024-RI2N | TU-4C0-024-RI2N | TU-SC0-024-RI2N |
Renewable Grade: OPC, Direct Burial, Rodent Resistant Fiber Optic Cable, Dry Tube
For more information, request a quote
Renewable Grade: Single Jacket All Dielectric Rodent Resistant
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TR-1CN-002-NRUN | TR-3CN-002-NRUN | TR-4CN-002-NRUN | TR-SCN-002-NRUN |
4 | TR-1CN-004-NRUN | TR-3CN-004-NRUN | TR-4CN-004-NRUN | TR-SCN-004-NRUN |
6 | TR-1CN-006-NRUN | TR-3CN-006-NRUN | TR-4CN-006-NRUN | TR-SCN-006-NRUN |
8 | TR-1CN-008-NRUN | TR-3CN-008-NRUN | TR-4CN-008-NRUN | TR-SCN-008-NRUN |
12 | TR-1CN-012-NRUN | TR-3CN-012-NRUN | TR-4CN-012-NRUN | TR-SCN-012-NRUN |
24 | TR-1CN-024-NRUN | TR-3CN-024-NRUN | TR-4CN-024-NRUN | TR-SCN-024-NRUN |
Renewable Grade: Double Jacket All Dielectric Rodent Resistant
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TR-1CN-002-NXUN | TR-3CN-002-NXUN | TR-4CN-002-NXUN | TR-SCN-002-NXUN |
4 | TR-1CN-004-NXUN | TR-3CN-004-NXUN | TR-4CN-004-NXUN | TR-SCN-004-NXUN |
6 | TR-1CN-006-NXUN | TR-3CN-006-NXUN | TR-4CN-006-NXUN | TR-SCN-006-NXUN |
8 | TR-1CN-008-NXUN | TR-3CN-008-NXUN | TR-4CN-008-NXUN | TR-SCN-008-NXUN |
12 | TR-1CN-012-NXUN | TR-3CN-012-NXUN | TR-4CN-012-NXUN | TR-SCN-012-NXUN |
24 | TR-1CN-024-NXUN | TR-3CN-024-NXUN | TR-4CN-024-NXUN | TR-SCN-024-NXUN |
Renewable Grade: Single Jacket Corrugated Steel
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
2 | TR-1CN-002-NSUN | TR-3CN-002-NSUN | TR-4CN-002-NSUN | TR-SCN-002-NSUN |
4 | TR-1CN-004-NSUN | TR-3CN-004-NSUN | TR-4CN-004-NSUN | TR-SCN-004-NSUN |
6 | TR-1CN-006-NSUN | TR-3CN-006-NSUN | TR-4CN-006-NSUN | TR-SCN-006-NSUN |
12 | TR-1CN-012-NSUN | TR-3CN-012-NSUN | TR-4CN-012-NSUN | TR-SCN-012-NSUN |
24 | TR-1CN-024-NSUN | TR-3CN-024-NSUN | TR-4CN-024-NSUN | TR-SCN-024-NSUN |
Resources
Product Bulletin
Catalogs
Flyers
Technical Resources