Multi-Loose Tube Fiber Cable

Belden's Multi-Loose Tube (MLT) Cables are ideal for outdoor (OSP) or indoor/outdoor applications, including their use in conduit, direct burial, aerial and trunking. Standard offerings include dry or gel-filled single and double-jacket outside plant (OSP), plenum and riser ratings with the option of aluminum interlocked or steel corrugated armor. Also offered: RailTuff Fiber Optic Cable, designed specifically for enhanced safety and fire protection for transportation applications.

Features & Benefits

  • Reduce Labor Costs: 250 µm fiber design facilitates mass fusion splicing
  • Easy Installation: All-dielectric designs eliminate the need for grounding
  • Greater Efficiency: Save space and enable easier installation with multi-fibers per tube
  • Application Flexibility: Select constructions meet Oil Res I & II ratings, perform at low temperature down to -55°C, and meet ABS approvals for marine applications
  • Ruggedized Options: Aluminum interlocked and steel corrugated armor offerings remove the need for conduit and increase crush resistance
  • Factory
  • Marine
  • Transit
  • Tray
  • Renewable
  • Outside Plant (OSP) - Dry
  • Outside Plant (OSP) - Gel
  • Indoor/Outdoor - Gel

 

Factory Grade: Riser Rated - UV and ozone resistant cable designed for light to medium factory floor environments.

 

For more information, view the family technical data.

 

 

Factory Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TF-1LF-006-RN5N TF-3LF-006-RN5N TF-4LF-006-RN5N TF-SLF-006-RN5N
8 TF-1LG-008-RN5N TF-3LG-008-RN5N TF-4LG-008-RN5N TF-SLG-008-RN5N
12 TF-1LG-012-RN5N TF-3LG-012-RN5N TF-4LG-012-RN5N TF-SLG-012-RN5N
24 TF-1LG-024-RN5N TF-3LG-024-RN5N TF-4LG-024-RN5N TF-SLG-024-RN5N
36 TF-1LG-036-RN5N TF-3LG-036-RN5N TF-4LG-036-RN5N TF-SLG-036-RN5N
48 TF-1LG-048-RN5N TF-3LG-048-RN5N TF-4LG-048-RN5N TF-SLG-048-RN5N
60 TF-1LG-060-RN5N TF-3LG-060-RN5N TF-4LG-060-RN5N TF-SLG-060-RN5N
72 TF-1LG-072-RN5N TF-3LG-072-RN5N TF-4LG-072-RN5N TF-SLG-072-RN5N
96 TF-1LG-096-RN5N TF-3LG-096-RN5N TF-4LG-096-RN5N TF-SLG-096-RN5N
144 TF-1LG-144-RN5N TF-3LG-144-RN5N TF-4LG-144-RN5N TF-SLG-144-RN5N

 

 

Factory Grade: Double Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TF-1LF-006-R25N TF-3LF-006-R25N TF-4LF-006-R25N TF-SLF-006-R25N
8 TF-1LG-008-R25N TF-3LG-008-R25N TF-4LG-008-R25N TF-SLG-008-R25N
12 TF-1LG-012-R25N TF-3LG-012-R25N TF-4LG-012-R25N TF-SLG-012-R25N
24 TF-1LG-024-R25N TF-3LG-024-R25N TF-4LG-024-R25N TF-SLG-024-R25N
36 TF-1LG-036-R25N TF-3LG-036-R25N TF-4LG-036-R25N TF-SLG-036-R25N
48 TF-1LG-048-R25N TF-3LG-048-R25N TF-4LG-048-R25N TF-SLG-048-R25N
60 TF-1LG-060-R25N TF-3LG-060-R25N TF-4LG-060-R25N TF-SLG-060-R25N
72 TF-1LG-072-R25N TF-3LG-072-R25N TF-4LG-072-R25N TF-SLG-072-R25N
96 TF-1LG-096-R25N TF-3LG-096-R25N TF-4LG-096-R25N TF-SLG-096-R25N
144 TF-1LG-144-R25N TF-3LG-144-R25N TF-4LG-144-R25N TF-SLG-144-R25N

 

 

Factory Grade: Single Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TF-1LF-006-RS5N TF-3LF-006-RS5N TF-4LF-006-RS5N TF-SLF-006-RS5N
8 TF-1LG-008-RS5N TF-3LG-008-RS5N TF-4LG-008-RS5N TF-SLG-008-RS5N
12 TF-1LG-012-RS5N TF-3LG-012-RS5N TF-4LG-012-RS5N TF-SLG-012-RS5N
24 TF-1LG-024-RS5N TF-3LG-024-RS5N TF-4LG-024-RS5N TF-SLG-024-RS5N
36 TF-1LG-036-RS5N TF-3LG-036-RS5N TF-4LG-036-RS5N TF-SLG-036-RS5N
48 TF-1LG-048-RS5N TF-3LG-048-RS5N TF-4LG-048-RS5N TF-SLG-048-RS5N
60 TF-1LG-060-RS5N TF-3LG-060-RS5N TF-4LG-060-RS5N TF-SLG-060-RS5N
72 TF-1LG-072-RS5N TF-3LG-072-RS5N TF-4LG-072-RS5N TF-SLG-072-RS5N
96 TF-1LG-096-RS5N TF-3LG-096-RS5N TF-4LG-096-RS5N TF-SLG-096-RS5N
144 TF-1LG-144-RS5N TF-3LG-144-RS5N TF-4LG-144-RS5N TF-SLG-144-RS5N

 

 

Factory Grade: Double Jacket Aluminum Interlock

 

Fiber Count OM1 OM3 OM4 OS2
6 TF-1LF-006-RI5N TF-3LF-006-RI5N TF-4LF-006-RI5N TF-SLF-006-RI5N
8 TF-1LG-008-RI5N TF-3LG-008-RI5N TF-4LG-008-RI5N TF-SLG-008-RI5N
12 TF-1LG-012-RI5N TF-3LG-012-RI5N TF-4LG-012-RI5N TF-SLG-012-RI5N
24 TF-1LG-024-RI5N TF-3LG-024-RI5N TF-4LG-024-RI5N TF-SLG-024-RI5N
36 TF-1LG-036-RI5N TF-3LG-036-RI5N TF-4LG-036-RI5N TF-SLG-036-RI5N
48 TF-1LG-048-RI5N TF-3LG-048-RI5N TF-4LG-048-RI5N TF-SLG-048-RI5N
60 TF-1LG-060-RI5N TF-3LG-060-RI5N TF-4LG-060-RI5N TF-SLG-060-RI5N
72 TF-1LG-072-RI5N TF-3LG-072-RI5N TF-4LG-072-RI5N TF-SLG-072-RI5N
96 TF-1LG-096-RI5N TF-3LG-096-RI5N TF-4LG-096-RI5N TF-SLG-096-RI5N
144 TF-1LG-144-RI5N TF-3LG-144-RI5N TF-4LG-144-RI5N TF-SLG-144-RI5N

 

 

Marine Grade: ABS Approved, LSZH Jacketed Gel Tube Fiber Optic Cable

 

For more information, view the family technical data.

 

 

Marine Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TM-1LF-006-HNAN TM-3LF-006-HNAN TM-4LF-006-HNAN TM-SLF-006-HNAN
8 TM-1LG-008-HNAN TM-3LG-008-HNAN TM-4LG-008-HNAN TM-SLG-008-HNAN
12 TM-1LG-012-HNAN TM-3LG-012-HNAN TM-4LG-012-HNAN TM-SLG-012-HNAN
24 TM-1LG-024-HNAN TM-3LG-024-HNAN TM-4LG-024-HNAN TM-SLG-024-HNAN
36 TM-1LG-036-HNAN TM-3LG-036-HNAN TM-4LG-036-HNAN TM-SLG-036-HNAN
48 TM-1LG-048-MNAN TM-3LG-048-MNAN TM-4LG-048-MNAN TM-SLG-048-MNAN
60 TM-1LG-060-MNAN TM-3LG-060-MNAN TM-4LG-060-MNAN TM-SLG-060-MNAN
72 TM-1LG-072-MNAN
TM-3LG-072-MNAN
TM-4LG-072-MNAN TM-SLG-060-MNAN
96 TM-1LG-096-MNAN TM-3LG-096-MNAN
TM-4LG-096-MNAN
TM-SLG-096-MNAN
144 TM-1LG-144-MNAN
TM-3LG-144-MNAN
TM-4LG-144-MNAN
TM-SLG-144-MNAN

 

Marine Grade: Double Jacket Bronze Braid Armor

 

Fiber Count OM1 OM3 OM4 OS2
6 TM-1LF-006-HBAN TM-3LF-006-HBAN TM-4LF-006-HBAN TM-SLF-006-HBAN
8 TM-1LG-008-HBAN TM-3LG-008-HBAN TM-4LG-008-HBAN TM-SLG-008-HBAN
12 TM-1LG-012-HBAN TM-3LG-012-HBAN TM-4LG-012-HBAN TM-SLG-012-HBAN
24 TM-1LG-024-HBAN TM-3LG-024-HBAN TM-4LG-024-HBAN TM-SLG-024-HBAN
36 TM-1LG-036-HBAN TM-3LG-036-HBAN TM-4LG-036-HBAN TM-SLG-036-HBAN
48 TM-1LG-048-MBAN TM-3LG-048-MBAN TM-4LG-048-MBAN TM-SLG-048-MBAN
60 TM-1LG-060-MBAN TM-3LG-060-MBAN TM-4LG-060-MBAN TM-SLG-060-MBAN

 

 

 

Transit Grade: NFPA 130 and 502 Compliant LSZH Gel Tube Fiber Optic Cable.

 

For more information, view the family technical data.

 

Transit Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TT-1LF-006-HNNN TT-3LF-006-HNNN TT-4LF-006-HNNN TT-SLF-006-HNNN
8 TT-1LG-008-HNNN TT-3LG-008-HNNN TT-4LG-008-HNNN TT-SLG-008-HNNN
12 TT-1LG-012-HNNN TT-3LG-012-HNNN TT-4LG-012-HNNN TT-SLG-012-HNNN
24 TT-1LG-024-HNNN TT-3LG-024-HNNN TT-4LG-024-HNNN TT-SLG-024-HNNN
36 TT-1LG-036-HNNN TT-3LG-036-HNNN TT-4LG-036-HNNN TT-SLG-036-HNNN

 

 

Transit Grade: Double Jacket All Dielectric Arctic Grade

 

Fiber Count OM1 OM3 OM4 OS2
12 TT-1AD-012-H2NN TT-3AD-012-H2NN TT-4AD-012-H2NN TT-SAD-012-H2NN
24 TT-1AD-024-H2NN TT-3AD-024-H2NN TT-4AD-024-H2NN TT-SAD-024-H2NN
36 TT-1AD-036-H2NN TT-3AD-036-H2NN TT-4AD-036-H2NN TT-SAD-036-H2NN

 

 

Transit Grade: Double Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TT-1LF-006-HTNN TT-3LF-006-HTNN TT-4LF-006-HTNN TT-SLF-006-HTNN
8 TT-1LG-008-HTNN TT-3LG-008-HTNN TT-4LG-008-HTNN TT-SLG-008-HTNN
12 TT-1LG-012-HTNN TT-3LG-012-HTNN TT-4LG-012-HTNN TT-SLG-012-HTNN
24 TT-1LG-024-HTNN TT-3LG-024-HTNN TT-4LG-024-HTNN TT-SLG-024-HTNN
36 TT-1LG-036-HTNN TT-3LG-036-HTNN TT-4LG-036-HTNN TT-SLG-036-HTNN

 

 

Transit Grade: Double Jacket  Aluminum Interlock

 

Fiber Count OM1 OM3 OM4 OS2
6 TT-1LF-006-HINN TT-3LF-006-HINN TT-4LF-006-HINN TT-SLF-006-HINN
8 TT-1LG-008-HINN TT-3LG-008-HINN TT-4LG-008-HINN TT-SLG-008-HINN
12 TT-1LG-012-HINN TT-3LG-012-HINN TT-4LG-012-HINN TT-SLG-012-HINN
24 TT-1LG-024-HINN TT-3LG-024-HINN TT-4LG-024-HINN TT-SLG-024-HINN
36 TT-1LG-036-HINN TT-3LG-036-HINN TT-4LG-036-HINN TT-SLG-036-HINN

 

 

 

DataTuff Fiber Optic Tray Cable: Indoor/Outdoor Riser Rated Harsh Environment Fiber Optic Cable with Oil Res 1 & 2.

 

For more information, view the family technical data.

 

Tray Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-RN2N TU-3LF-006-RN2N TU-4LF-006-RN2N TU-SLF-006-RN2N
8 TU-1LG-008-RN2N TU-3LG-008-RN2N TU-4LG-008-RN2N TU-SLG-008-RN2N
12 TU-1LG-012-RN2N TU-3LG-012-RN2N TU-4LG-012-RN2N TU-SLG-012-RN2N
24 TU-1LG-024-RN2N TU-3LG-024-RN2N TU-4LG-024-RN2N TU-SLG-024-RN2N
36 TU-1LG-036-RN2N TU-3LG-036-RN2N TU-4LG-036-RN2N TU-SLG-036-RN2N
48 TU-1LG-048-RN2N TU-3LG-048-RN2N TU-4LG-048-RN2N TU-SLG-048-RN2N
60 TU-1LG-060-RN2N TU-3LG-060-RN2N TU-4LG-060-RN2N TU-SLG-060-RN2N
72 TU-1LG-072-RN2N TU-3LG-072-RN2N TU-4LG-072-RN2N TU-SLG-072-RN2N
96 TU-1LG-096-RN2N TU-3LG-096-RN2N TU-4LG-096-RN2N TU-SLG-096-RN2N
144 TU-1LG-144-RN2N TU-3LG-144-RN2N TU-4LG-144-RN2N TU-SLG-144-RN2N

 

 

Tray Grade: Double Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-R22N TU-3LF-006-R22N TU-4LF-006-R22N TU-SLF-006-R22N
8 TU-1LG-008-R22N TU-3LG-008-R22N TU-4LG-008-R22N TU-SLG-008-R22N
12 TU-1LG-012-R22N TU-3LG-012-R22N TU-4LG-012-R22N TU-SLG-012-R22N
24 TU-1LG-024-R22N TU-3LG-024-R22N TU-4LG-024-R22N TU-SLG-024-R22N
36 TU-1LG-036-R22N TU-3LG-036-R22N TU-4LG-036-R22N TU-SLG-036-R22N
48 TU-1LG-048-R22N TU-3LG-048-R22N TU-4LG-048-R22N TU-SLG-048-R22N
60 TU-1LG-060-R22N TU-3LG-060-R22N TU-4LG-060-R22N TU-SLG-060-R22N
72 TU-1LG-072-R22N TU-3LG-072-R22N TU-4LG-072-R22N TU-SLG-072-R22N
96 TU-1LG-096-R22N TU-3LG-096-R22N TU-4LG-096-R22N TU-SLG-096-R22N
144 TU-1LG-144-R22N TU-3LG-144-R22N TU-4LG-144-R22N TU-SLG-144-R22N

 

 

Tray Grade: Single Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-RS2N TU-3LF-006-RS2N TU-4LF-006-RS2N TU-SLF-006-RS2N
8 TU-1LG-008-RS2N TU-3LG-008-RS2N TU-4LG-008-RS2N TU-SLG-008-RS2N
12 TU-1LG-012-RS2N TU-3LG-012-RS2N TU-4LG-012-RS2N TU-SLG-012-RS2N
24 TU-1LG-024-RS2N TU-3LG-024-RS2N TU-4LG-024-RS2N TU-SLG-024-RS2N
36 TU-1LG-036-RS2N TU-3LG-036-RS2N TU-4LG-036-RS2N TU-SLG-036-RS2N
48 TU-1LG-048-RS2N TU-3LG-048-RS2N TU-4LG-048-RS2N TU-SLG-048-RS2N
60 TU-1LG-060-RS2N TU-3LG-060-RS2N TU-4LG-060-RS2N TU-SLG-060-RS2N
72 TU-1LG-072-RS2N TU-3LG-072-RS2N TU-4LG-072-RS2N TU-SLG-072-RS2N
96 TU-1LG-096-RS2N TU-3LG-096-RS2N TU-4LG-096-RS2N TU-SLG-096-RS2N
144 TU-1LG-144-RS2N TU-3LG-144-RS2N TU-4LG-144-RS2N TU-SLG-144-RS2N

 

 

Tray Grade: Double Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-RT2N TU-3LF-006-RT2N TU-4LF-006-RT2N TU-SLF-006-RT2N
8 TU-1LG-008-RT2N TU-3LG-008-RT2N TU-4LG-008-RT2N TU-SLG-008-RT2N
12 TU-1LG-012-RT2N TU-3LG-012-RT2N TU-4LG-012-RT2N TU-SLG-012-RT2N
24 TU-1LG-024-RT2N TU-3LG-024-RT2N TU-4LG-024-RT2N TU-SLG-024-RT2N
36 TU-1LG-036-RT2N TU-3LG-036-RT2N TU-4LG-036-RT2N TU-SLG-036-RT2N
48 TU-1LG-048-RT2N TU-3LG-048-RT2N TU-4LG-048-RT2N TU-SLG-048-RT2N
60 TU-1LG-060-RT2N TU-3LG-060-RT2N TU-4LG-060-RT2N TU-SLG-060-RT2N
72 TU-1LG-072-RT2N TU-3LG-072-RT2N TU-4LG-072-RT2N TU-SLG-072-RT2N
96 TU-1LG-096-RT2N TU-3LG-096-RT2N TU-4LG-096-RT2N TU-SLG-096-RT2N
144 TU-1LG-144-RT2N TU-3LG-144-RT2N TU-4LG-144-RT2N TU-SLG-144-RT2N

 

 

Tray Grade: Double Jacket Aluminum Interlock

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-RI2N TU-3LF-006-RI2N TU-4LF-006-RI2N TU-SLF-006-RI2N
8 TU-1LG-008-RI2N TU-3LG-008-RI2N TU-4LG-008-RI2N TU-SLG-008-RI2N
12 TU-1LG-012-RI2N TU-3LG-012-RI2N TU-4LG-012-RI2N TU-SLG-012-RI2N
24 TU-1LG-024-RI2N TU-3LG-024-RI2N TU-4LG-024-RI2N TU-SLG-024-RI2N
36 TU-1LG-036-RI2N TU-3LG-036-RI2N TU-4LG-036-RI2N TU-SLG-036-RI2N
48 TU-1LG-048-RI2N TU-3LG-048-RI2N TU-4LG-048-RI2N TU-SLG-048-RI2N
60 TU-1LG-060-RI2N TU-3LG-060-RI2N TU-4LG-060-RI2N TU-SLG-060-RI2N
72 TU-1LG-072-RI2N TU-3LG-072-RI2N TU-4LG-072-RI2N TU-SLG-072-RI2N
96 TU-1LG-096-RI2N TU-3LG-096-RI2N TU-4LG-096-RI2N TU-SLG-096-RI2N
144 TU-1LG-144-RI2N TU-3LG-144-RI2N TU-4LG-144-RI2N TU-SLG-144-RI2N

 

 

Tray Grade: Double Jacket Steel Interlock

 

Fiber Count OM1 OM3 OM4 OS2
6 TU-1LF-006-RH2N TU-3LF-006-RH2N TU-4LF-006-RH2N TU-SLF-006-RH2N
8 TU-1LG-008-RH2N TU-3LG-008-RH2N TU-4LG-008-RH2N TU-SLG-008-RH2N
12 TU-1LG-012-RH2N TU-3LG-012-RH2N TU-4LG-012-RH2N TU-SLG-012-RH2N
24 TU-1LG-024-RH2N TU-3LG-024-RH2N TU-4LG-024-RH2N TU-SLG-024-RH2N
36 TU-1LG-036-RH2N TU-3LG-036-RH2N TU-4LG-036-RH2N TU-SLG-036-RH2N
48 TU-1LG-048-RH2N TU-3LG-048-RH2N TU-4LG-048-RH2N TU-SLG-048-RH2N
60 TU-1LG-060-RH2N TU-3LG-060-RH2N TU-4LG-060-RH2N TU-SLG-060-RH2N
72 TU-1LG-072-RH2N TU-3LG-072-RH2N TU-4LG-072-RH2N TU-SLG-072-RH2N
96 TU-1LG-096-RH2N TU-3LG-096-RH2N TU-4LG-096-RH2N TU-SLG-096-RH2N
144 TU-1LG-144-RH2N TU-3LG-144-RH2N TU-4LG-144-RH2N TU-SLG-144-RH2N

 

 

 

Renewable Grade: OSP, Direct Burial, Rodent Resistant Fiber Optic Cable

 

For more information, request a quote.

 

Renewable Grade: Single Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TR-1LC-006-NSUN TR-3LC-006-NSUN TR-4LC-006-NSUN TR-SLC-006-NSUN
12 TR-1LD-012-NSUN TR-3LD-012-NSUN TR-4LD-012-NSUN TR-SLD-012-NSUN
24 TR-1LD-024-NSUN TR-3LD-024-NSUN TR-4LD-024-NSUN TR-SLD-024-NSUN
36 TR-1LD-036-NSUN TR-3LD-036-NSUN TR-4LD-036-NSUN TR-SLD-036-NSUN
48 TR-1LD-048-NSUN TR-3LD-048-NSUN TR-4LD-048-NSUN TR-SLD-048-NSUN
60 TR-1LD-060-NSUN TR-3LD-060-NSUN TR-4LD-060-NSUN TR-SLD-060-NSUN
72 TR-1LD-072-NSUN TR-3LD-072-NSUN TR-4LD-072-NSUN TR-SLD-072-NSUN
96 TR-1LD-096-NSUN TR-3LD-096-NSUN TR-4LD-096-NSUN TR-SLD-096-NSUN
144 TR-1LD-144-NSUN TR-3LD-144-NSUN TR-4LD-144-NSUN TR-SLD-144-NSUN

 

 

Renewable Grade: Double Jacket Corrugated Steel

 

Fiber Count OM1 OM3 OM4 OS2
6 TR-1LC-006-NTUN TR-3LC-006-NTUN TR-4LC-006-NTUN TR-SLC-006-NTUN
12 TR-1LD-012-NTUN TR-3LD-012-NTUN TR-4LD-012-NTUN TR-SLD-012-NTUN
24 TR-1LD-024-NTUN TR-3LD-024-NTUN TR-4LD-024-NTUN TR-SLD-024-NTUN
36 TR-1LD-036-NTUN TR-3LD-036-NTUN TR-4LD-036-NTUN TR-SLD-036-NTUN
48 TR-1LD-048-NTUN TR-3LD-048-NTUN TR-4LD-048-NTUN TR-SLD-048-NTUN
60 TR-1LD-060-NTUN TR-3LD-060-NTUN TR-4LD-060-NTUN TR-SLD-060-NTUN
72 TR-1LD-072-NTUN TR-3LD-072-NTUN TR-4LD-072-NTUN TR-SLD-072-NTUN
96 TR-1LD-096-NTUN TR-3LD-096-NTUN TR-4LD-096-NTUN TR-SLD-096-NTUN
144 TR-1LD-144-NTUN TR-3LD-144-NTUN TR-4LD-144-NTUN TR-SLD-144-NTUN

 

 

Renewable Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TR-1LC-006-NRUN TR-3LC-006-NRUN TR-4LC-006-NRUN TR-SLC-006-NRUN
12 TR-1LD-012-NRUN TR-3LD-012-NRUN TR-4LD-012-NRUN TR-SLD-012-NRUN
24 TR-1LD-024-NRUN TR-3LD-024-NRUN TR-4LD-024-NRUN TR-SLD-024-NRUN
36 TR-1LD-036-NRUN TR-3LD-036-NRUN TR-4LD-036-NRUN TR-SLD-036-NRUN
48 TR-1LD-048-NRUN TR-3LD-048-NRUN TR-4LD-048-NRUN TR-SLD-048-NRUN
60 TR-1LD-060-NRUN TR-3LD-060-NRUN TR-4LD-060-NRUN TR-SLD-060-NRUN
72 TR-1LD-072-NRUN TR-3LD-072-NRUN TR-4LD-072-NRUN TR-SLD-072-NRUN
96 TR-1LD-096-NRUN TR-3LD-096-NRUN TR-4LD-096-NRUN TR-SLD-096-NRUN
144 TR-1LD-144-NRUN TR-3LD-144-NRUN TR-4LD-144-NRUN TR-SLD-144-NRUN

 

 

Renewable Grade: Single Jacket All Dielectric

 

Fiber Count OM1 OM3 OM4 OS2
6 TR-1LC-006-NXUN TR-3LC-006-NXUN TR-4LC-006-NXUN TR-SLC-006-NXUN
12 TR-1LD-012-NXUN TR-3LD-012-NXUN TR-4LD-012-NXUN TR-SLD-012-NXUN
24 TR-1LD-024-NXUN TR-3LD-024-NXUN TR-4LD-024-NXUN TR-SLD-024-NXUN
36 TR-1LD-036-NXUN TR-3LD-036-NXUN TR-4LD-036-NXUN TR-SLD-036-NXUN
48 TR-1LD-048-NXUN TR-3LD-048-NXUN TR-4LD-048-NXUN TR-SLD-048-NXUN
60 TR-1LD-060-NXUN TR-3LD-060-NXUN TR-4LD-060-NXUN TR-SLD-060-NXUN
72 TR-1LD-072-NXUN TR-3LD-072-NXUN TR-4LD-072-NXUN TR-SLD-072-NXUN
96 TR-1LD-096-NXUN TR-3LD-096-NXUN TR-4LD-096-NXUN TR-SLD-096-NXUN
144 TR-1LD-144-NXUN TR-3LD-144-NXUN TR-4LD-144-NXUN TR-SLD-144-NXUN

 

Double-Jacket All-Dielectric Outdoor - Dry Loose Tubes​

Fiber grade/ Fiber CountOM1OM3OM4OS2 Tech Data Sheet
12FS1H012NDFS3H012NDFS4H012NDFSSH012NDDownload
24FS1H024NDFS3H024NDFS4H024NDFSSH024ND
36FS1H036NDFS3H036NDFS4H036NDFSSH036ND
48FS1H048NDFS3H048NDFS4H048NDFSSH048ND
72FS1H072NDFS3H072NDFS4H072NDFSSH072ND
96FS1H096NDFS3H096NDFS4H096NDFSSH096ND
144FS1H144NDFS3H144NDFS4H144NDFSSH144ND

Double-Jacket Armored (Corrugated Steel) Outdoor - Dry Loose Tubes​

Fiber grade/ Fiber CountOM1OM3OM4OS2Tech Data Sheet
12FS1H0126DFS3H0126DFS4H0126DFSSH0126DDownload
24FS1H0246DFS3H0246DFS4H0246DFSSH0246D
36FS1H0366DFS3H0366DFS4H0366DFSSH0366D
48FS1H0486DFS3H0486DFS4H0486DFSSH0486D
72FS1H0726DFS3H0726DFS4H0726DFSSH0726D​
96FS1H0966D​FS3H0966DFS4H0966DFSSH0966D
144FS1H1446D​FS3H1446D​FS4H1446D​FSSH1446D

Single-Jacket Armored Outdoor - Gel Loose Tubes​

Fiber grade/ Fiber CountOM1OM3OM4OS2Tech Data Sheet
6FS1L0066FFS3L0066FFS4L0066FFSSL0066FDownload
12FS1L0126GFS3L0126GFS4L0126GFSSL0126G
24FS1L0246GFS3L0246GFS4L0246GFSSL0246G
36FS1L0366GFS3L0366GFS4L0366GFSSL0366G
48FS1L0486GFS3L0486GFS4L0486GFSSL0486G
72FS1L0726GFS3L0726GFS4L0726GFSSL0726G
96FS1L0966GFS3L0966GFS4L0966GFSSL0966G
144FS1L1446GFS3L1446GFS4L1446GFSSL1446G

Double-Jacket All Dielectric Outdoor  - Gel-Filled Loose Tubes

Fiber grade/ Fiber CountOM1OM3OM4OS2 Tech Data Sheet
12FS1H012NGFS3H012NGFS4H012NGFSSH012NGDownload
24FS1H024NGFS3H024NGFS4H024NGFSSH024NG
36 FS1H036NGFS3H036NGFS4H036NGFSSH036NG
48FS1H048NGFS3H048NGFS4H048NGFSSH048NG
72FS1H072NGFS3H072NG FS4H072NG FSSH072NG
96FS1H096NGFS3H096NGFS4H096NGFSSH096NG
144FS1H144NGFS3H144NG FS4H144NG FSSH144NG

Double-Jacket Armored (Corrugated Steel) Outdoor – Gel- Filled Loose Tubes​

Fiber grade/ Fiber CountOM1OM3OM4OS2 Tech Data Sheet
12FS1H0126GFS3H0126GFS4H0126GFSSH0126GDownload
24FS1H0246GFS3H0246GFS4H0246GFSSH0246G
36FS1H0366GFS3H0366GFS4H0366GFSSH0366G
48FS1H0486GFS3H0486GFS4H0486GFSSH0486G
72FS1H0726GFS3H0726GFS4H0726GFSSH0726G
96FS1H0966GFS3H0966GFS4H0966GFSSH0966G
144FS1H1446GFS3H1446GFS4H1446GFSSH1446G
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase