Fusion Splice-On Connectors
Belden's FiberExpress (FX) Fusion Splice-On Connectors enable splice-on technology. They combine the benefits of fusion splicing with the simplicity of a field-installable connector to expand options for field termination and improve installation performance and reliability over mechanical splice connectors. No crimping, polishing or adhesives are required for termination, minimizing installation errors.
Features & Benefits
- Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
- Eliminate Excess Slack: Run exact-length channels to also eliminate cable shorts
- Fewer Splice Management Accessories Required: Eliminates need for splice enclosures and splice trays
- Reliable Terminations: Automated splicing tools consistently provide the highest-quality termination
- Superior Technology & Affordable Quality: A premium solution without the premium price
- 
        TECHNICAL DETAIL
- 
        Product Listing 
- 
        Installation Guides
| Fiber Type | Maximum Insertion Loss | Minimum Reflectance | Technical Data | 
|---|---|---|---|
| Single-mode UPC | 0.3 dB | -55 dB | FX Fusion OS2 LC FX Fusion OS2 SC | 
| Single-mode APC | 0.3 dB | -65 dB | FX Fusion OS2 LC APC FX Fusion OS2 SC APC | 
| Multimode OM1 | 0.25 dB | -25 dB | FX Fusion OM1 LC FX Fusion OM1 SC | 
| Multimode OM3/OM4 | 0.2 dB | -25 dB | FX Fusion OM3-4 LC FX Fusion OM4 LC FX Fusion OM3-4 SC FX Fusion OM4 SC | 
| Multimode OM5 | 0.2 dB | -25 dB | FX Fusion OM5 LC FX Fusion OM5 SC | 
| Item Numbers | English Installation Guides | French Installation Guides | 
|---|---|---|
| FTSLC900FS01 FTSLB900FS01 FT1LC900FS01 FT3LC900FS01 FT4LC900FS01 | LC 900/250 um – English | TF-3BB-002-RN5N | 
| FTSSC900FS01  | SC 900/250um – English | SC 900/250um – French | 
| FTSLC2MMFS01 FTSLB2MMFS01 FT1LC2MMFS01 FT3LC2MMFS01 FT4LC2MMFS01 | LC 2mm – English | LC 2mm – French | 
| FTSSC2MMFS01 FTSSB2MMFS01 FT1SC2MMFS01 FT3SC2MMFS01 FT4SC2MMFS01 | SC 2mm – English | SC 2mm – French | 
| Breakout Kits – English | Breakout Kits – French | 
Resources
            
Product Bulletins                
            
Videos