...

AV Multimedia Modules

Belden offers a variety of copper and fiber AV Multimedia Modules to serve as interconnects between AV sources and monitors, projectors and audio components. Solutions are available in KeyConnect and MDVO-style footprints to handle any multimedia application found in enterprise cabling. To configure multimedia outlets in a wide variety of settings, the modules can be specified with several high-quality couplers: 3.5 mm audio jack, RCA, coax, S-Video, HDMI and USB.

Features & Benefits

  • Guaranteed Signal Integrity: For any multimedia connection, these modules ensure long-term reliability
  • Installation Flexibility: Modules provide multiple mounting options in outlets and patch panel configurations
AV Multimedia Modules
Type Component Tech Data Sheet
3.5mm Audio Coupler, F/F, GoldAX105334-XX Download
3.5mm Audio Coupler, F/Solder, GoldAX105335-XX
S Video Couper, F/FAX105336-XX
RCA Gold Plated Coupler, F/F, RedAX105337-XX
RCA Gold Plated Coupler, F/F, WhiteAX105338-XX
RCA Gold Plated Coupler, F/F, YellowAX105339-XX
RCA Gold Plated Coupler, F/F, GreenAX105340-XX
RCA Gold Plated Coupler, F/F, BlueAX105341-XX
USB 3.0 Coupler, A to AAX105342-XX
USB 2.0 Coupler, B to BAX105344-XX
HDMI Coupler (Version 1.4)AX105345-XX
Video F Coax 3GHz, Recessed, Gold PlatedAX105346-XX
Video F Coax, RecessedAX102903
Video F Coax, FlushAX102906
Video BNC Coax, FlushAX104576
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources
Catalogs
Technical Resources