...

MPO Trunks

Industry-leading low-loss MPO Trunks from Belden are the foundation of faster, easier and better pre-terminated fiber connectivity solutions that revolutionize the data center. Quality is enhanced through exhaustive design validation against TIA standards.

Features & Benefits

  • Data Center Ready packaging keeps areas cleaner for better contamination control
  • Move from 40G and 100G with MPO pre-term solutions for better upgradability
  • Exhaustive design validation against TIA standards to enhance quality
  • Optimum performance with 0.2 dB OM4 MPO connectors
  • Pre-terminated solutions, a 40% lighter LPM transition, 3-flange reel and default pulling eye make for quick deployment
cable performance
Description FX OM3 FX OM4 FX OM5 FX SM
IL Max. 850 nm/1300 nm (dB/Km) 3.0/1.2 3.0/1.0 3.0/1.0 ---
IL Max. 1310 nm/1550 nm (dB/Km)--------- 0.5/0.5
Fire RatingPlenum
Cable StyleµMini‐Distributon and Mini‐Distribution Cable
Jacket Color Aqua Erika Violet Lime Green Yellow
CONNECTOR PERFORMANCE - MPO-12
Description

FX OM3

FX OM4

FX OM5

FX SM

IL Max. (dB)

0.35

0.2

0.2

0.5

Polish - RL Typ. (dB)PC-30

APC - 60

Fanout Length

0.5m (In‐Line) for UHD/ECX

1.0m (In‐Line) for DCX  

Connector Color

Aqua

Erika Violet

Lime Green

Yellow

CONNECTOR PERFORMANCE - MPO-24
Description FX OM3 FX OM4 FX OM5 FX SM
IL Max. (dB) 0.35 0.35 0.35 0.75
Polish - RL Typ. (dB) PC - 30 APC - 60
Connector ColorOrangeAquaErika Violet Lime Green
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase