From the demarcation point in the entrance room, to the cross connect, to the equipment rack — and all the cabling in between — Belden data center solutions seamlessly integrate functional areas while improving cooling, power and density efficiency.
Simple. Belden manufactures the widest breadth of products in the industry, giving us unique end-to-end expertise. You can count on Belden to provide a complete solution that keeps your system running at 100% so you can stay focused on your business.
A number of challenges drive up costs, from cumbersome ordering processes to high energy expenses and underutilized equipment. It’s hard to know where to focus your attention.
As your end-to-end partner, Belden reduces costs across your supply chain through standardization, negotiated pricing and delivery, and reduced energy consumption through design and product innovation.
If your system is down, you’re wasting a lot of time and money (and experiencing frustration). And, chances are, your customers are frustrated as well.
Belden products are put through rigorous testing to ensure the highest quality. We back our quality with a 25-year product performance and labor warranty.
The more complex your system is, the more difficult and time consuming it is for installers. When it’s time to upgrade, complexity causes a lot of redesign work.
Belden products are engineered to work together for peak performance. Our innovators are at the forefront of technology so that, when you are ready to upgrade, we’ll be ready, too.
Wasted space is wasted money. Poor space utilization causes overspending on installation and maintenance, and limits scalability.
Belden high-density solutions provide twice the connections in the same amount of space. Our engineers design for maximum efficiency.
In the data center, there is no such thing as one-size-fits all. Don’t let out-of-the-box solutions limit your ability to design toward a specific goal.
Let our team of professionals help you design the perfect fit for your data center with competitive pricing, fast creation/ deployment and compatibility with standard products for easy integration.
Data is vital to your business. Security breaches can be caused by an outside invader or even a disgruntled employee. Stay ahead of security breaches before they occur.
Belden keeps security top-of-mind, providing solutions for access control, patented security features, such as secure door hinges, intelligent monitoring and continuous product innovation.
Need technical support? Want to talk about a project with an expert? Just can’t find what you’re looking for? We are here to help!
Contact A Representative