ECX System hero-2023-10

FX ECX LAN Overview

 

FX ECX is optimized for LAN environments, providing an easy-to-deploy, efficient solution for installers. FX ECX supports up to 192 LC Duplex ports (384 fibers) in a 4U housing.

 

Get started

 

 

 

FX ECX Wall-Mount Panels

 

As an extension of the ECX product family, Belden’s FX ECX Wall-Mount Fiber Enclosures host fiber connections on the wall in small, tight and unique spaces. The product’s recessed mounting holes allow it to easily mount to the wall in any indoor environment.

 

Contact sales today


 

ECX System Benefits

 


Installation flexibility

Front and rear removable cassettes on all housings (1U, 2U, 4U) simplifies MAC work; Multiple cable strain relief options

 

Signal integrity

ECX Splice Cassettes integrate slack management into the cassette lid, simplifying fiber routing and eliminating pinch points

 

Simplified installation

Fewer detachable components as Cassette rails are molded into housing, no need for extra rail components that can get lost

 

Reduced space and cost

ECX accepts mixed-media copper/fiber using KeyConnect frames. Leverage our broad line of copper connectivity products

 

Fast, comfortable installation

The ECX Wall-Mount features a patent-pending, removeable swing-out cassette rail assembly that offers unprecedented port access, making fiber easier-than-ever to install, manage, and maintain

 


 

FX ECX Patch Panel System

 

 

Front view

null

 

 

Back view

null

 

Ready to start a project?

Belden’s infrastructure products are engineered to work together to optimize performance & provide a seamless deployment workflow.

Belden product updates

Be among the first to receive important product updates, insights and news.