Product Number: 8675

Electronic, 2 C #14 Str BC, PVC Ins

Electronic, 2 Conductor 14AWG (19x26H) Bare Copper, PVC Insulation

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.122 in (3.10 mm) Brown, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.168 x 0.29 in

Overall Cable Diameter (Nominal)

0.168 x 0.29 in

Electricals

Nom. Conductor DCR Max. Current
7.06 Ohm/1000ft 8.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.4872 in (12.37 mm) 0.4872 in

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

44 lbs/1000ft

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.405 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8675 060500 Chrome Reel 500 ft 612825214021 C