Product Number: IAF-240 - Pro

Belden IAF-240 Industrial Firewall with Pro Edition Subscription (3-year)

The Belden IAF-240 Industrial Firewall is designed for critical infrastructure and Industry 4.0 applications with four (4) Gigabit Ethernet ports (all RJ45), extended operating temperature range, hazardous location approvals, a quad-core ARM64 CPU, 4 GB LPDDR4 RAM, and 64 GB eMMC storage. This includes a 3-year Pro Edition subscription with advanced firewall, VPN, edge computing, anti-malware, web filtering, high availability, deep packet inspection, web application control, identity awareness, IDS/IPS, and dynamic routing capabilities.

Specifications

Type

IAF-240 - PRO

Name

IAF-240 - PRO

Port Type and Quantity

4 x GbE RJ45 ports

Serial Interface

1 x RJ45 port (RS-232, RS-422, RS-485)

Power Supply

1 x plug-in terminal block, 10-pin

Encryption

TPM 2.0 (Trusted Platform Module)

Operating Voltage

Dual 12 – 24 V DC

Power Consumption

Minimum 2.5 – 12W Maximum

Multipoint VPN

IPsec (IKE v2), OpenVPN, WireGuard, WebVPN

Protocols

IPv4, IPv6, NTP, VRRP, SNMPv3, PPPoE, DHCP, DNS, DynDNS, SSH, SSL

Management

Web-based admin dashboard expandable with widgets, Cloud-based Firewall Management Software, High Availability (Configuration Synchronisation, Status Synchronisation, VRRP Virtual IPs), VLAN, Bash, Python Script Support, Quality of Service (QoS), SNMPv3, CRON Jobs, UPnP & NAT-PMP, Setup Wizard

Security

Intrusion Detection & Prevention (IDS/IPS), Web Application Firewall (WAF), Deep Packet Inspection (AMP, DNP3, EtherNet/IP, IEC 61850 GOOSE, IEC104, Modbus TCP, OPC, Siemens S7 and S7 Plus), Anti-Malware, Web Filtering / Blacklisting, Stateful Packet Inspection Firewall (Packet Filtering, Port Filtering), Firewall Learning Mode, Access Control Lists, Certification Management, Let´s Encrypt Support, Network Objects, Application Control, eXpress Data Path

Routing

Layer 3, Layer 2 Bridging, Network Address Translation (NAT), SNAT, DNAT, BiNAT

Application Support and Management

Docker Container

MTBF (Telcordia SR-332 Issue 4) @ 25°C

309,149 hours

Operating temperature

-40-+70

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

48 x 137 x 105 mm

Weight

613

Housing Material

Aluminum with DIN clip

Mount Type

DIN Rail 35 mm

IP Protection Rating

IP30

Protection Degree / IP Rating**

IP30

Basis Standard

CE, FCC

Safety of industrial control equipment

UL 61010

Hazardous locations

ANSI/UL 121201 Class 1 Div. 2 – Haz. Loc, ATEX-114 Category 3G (Zone 2)

Guarantee

60 months (please refer to the "https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf">"terms of guarantee or detailed information)

Warranty

5 Years

Update and Revision

Revision Number: 0.25 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.25 Revision Date: 03-03-2026