Product Number: AP-MNT-IN-W

Dragonfly Indoor Wall Mounting Kit - AP-MNT-IN-W

Indoor mounting kit, Type W wall and ceiling mounting kit with screws, Optional for customer ordering

  • Availability:
    Asia Pacific
  • Status:
    Active
AP-MNT-IN-W

Specifications

Type

AP-MNT-IN-W

Name

AP-MNT-IN-W

Description

Indoor wall/ceiling mounting kit for Dragonfly indoor APs

Operating temperature

0-50 °C

Minimum Storage Temperature

-40°C to +70 °C

Overall Width

138.92 mm

Overall Height

14 mm

Overall Depth

90 mm

Weight

45 g

Mount Type

Wall mounting

Scope of delivery

Wall mount kit (AP-MNT-IN-W) ×1; Wall anchors (Φ8*25 mm) ×3; Screws (M3.5) ×3

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024