Product Number: AP-OUT-SFP-KIT

Dragonfly Outdoor AP SFP Gland

Outdoor Fiber Gland, M25 external thread, Support 4.5-8.6 mm diameter optical cable, IP67, Applicable for DAP645/646/647 series

  • Availability:
    Asia Pacific
  • Status:
    Active
AP-OUT-SFP-KIT

Specifications

Type

AP-OUT-SFP-KIT

Name

AP-OUT-SFP-KIT

Description

Dragonfly Outdoor AP SFP Gland

Operating temperature

-40-+65 °C

Minimum Storage Temperature

-40°C to +85 °C

Overall Width

31.3 mm

Overall Height

31.3 mm

Overall Depth

95.5 mm

Weight

85 g

Scope of delivery

AP-OUT-SFP-KIT gland x 1; Seals x 1; Installation Guide x 1

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024

Update and Revision

Revision Number: 0.10 Revision Date: 05-16-2024