Product Number: MTS-SFP-100M-MM/LC

HIRSCHMANN IT 100M SFP Module

100Mbps, Multi-mode, 1310nm, 2km, LC, DDMI

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-100M-MM/LC

Name

MTS-SFP-100M-MM/LC

Description

100Mbps, Multi-mode, 1310nm, 2km, LC, DDMI

Port Type and Quantity

100BASE-SX with LC connector

Operating Voltage

+3.3V

Power Consumption

0.6W

Operating temperature

0-70 °C

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.17 Revision Date: 05-23-2024