Product Number: MTS-SFP-10G-TX/RJ45

HIRSCHMANN IT 10G SFP Module

SFP TX/RJ45, 1/10Gbps full duplex auto neg

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-10G-TX/RJ45

Description

SFP TX/RJ45, 1/10Gbps full duplex auto neg

Port Type and Quantity

10GBASE-T with RJ45 connector

Twisted pair (TP)

0-30 m

Operating Voltage

+3.3V

Power Consumption

<2.0W

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.38 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.38 Revision Date: 05-23-2024