Product Number: MTS-SFP-40G-SR/LC

HIRSCHMANN IT 40G SFP Module

40Gbps, Multi-mode, 850nm, MPO, 100m(OM3), 150m(OM4), DDMI

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS-SFP-40G-SR/LC

Description

40Gbps, Multi-mode, 850nm, MPO, 100m(OM3), 150m(OM4), DDMI

Port Type and Quantity

40GBASE-SR4 with MPO connector

Multimode fiber (MM) 62.5/125 µm

0 - 100m(OM3), 0 - 150m(OM4) < 3.5 dB link budget at 850 nm A = 3 dB/km, 3 dB reserve

Operating Voltage

+3.3V

Power Consumption

<1.5W

Diagnostic functions

Optical input and output power, transceiver temperature, bias current/voltage

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.34 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.34 Revision Date: 05-23-2024